Catalogs
Flange Adapters — ANSI Flanges — Straights
Transition smoothly from pipe to tubing for continuous flow with flange to Swagelok tube fittings.
Flange Adapters
Get a threadless, weldless transition from flanged pipe to tube fittings with Swagelok® flange adapters, available in a variety of flange types and pressure classes.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-10M0-F8-150 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 150 | View Product |
SS-1210-F12-150 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 150 | View Product |
SS-1210-F12-300 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 300 | View Product |
SS-1210-F12-600 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 600 | View Product |
SS-1210-F16-150 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 150 | View Product |
SS-12M0-F12-600 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 600 | View Product |
SS-12M0-F32-150 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | NPS 2 in. | ANSI Flange, Class 150 | View Product |
SS-12M0-F32-300 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | NPS 2 in. | ANSI Flange, Class 300 | View Product |
SS-12M0-F8-150 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 150 | View Product |
SS-12M0-F8-300 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 300 | View Product |
SS-1610-F16-150 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 150 | View Product |
SS-1610-F16-300 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 300 | View Product |
SS-1610-F16-600 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 600 | View Product |
SS-1610-F32-150 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | NPS 2 in. | ANSI Flange, Class 150 | View Product |
SS-600-F8-150 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 150 | View Product |
SS-600-F8-300 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 300 | View Product |
SS-810-F12-150 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 150 | View Product |
SS-810-F12-300 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 300 | View Product |
SS-810-F12-600 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 600 | View Product |
SS-810-F16-150 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 150 | View Product |
SS-810-F16-300 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 300 | View Product |
SS-810-F16-600 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 600 | View Product |
SS-810-F32-150 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 2 in. | ANSI Flange, Class 150 | View Product |
SS-810-F8-150 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 150 | View Product |
SS-810-F8-300 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 300 | View Product |
SS-810-F8-600 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 600 | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.