Fittings
Your local authorized Swagelok sales and service center may have additional options.
-
VCO® O-Ring Face Seal Fittings — Glands — Glands
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12-WVCO-6-1210 316 Stainless Steel 3/4 in. VCO® O-Ring Face Seal Gland 3/4 in. Swagelok® Tube Fitting SS-4-WVCO-6-DF 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Gland 1/4 in. VCO® O-Ring Face Seal Fitting SS-4-WVCO-7-4 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Gland 1/4 in. Female NPT SS-6-VCO-3 316 Stainless Steel 3/8 in. VCO® O-Ring Face Seal Gland 3/8 in. Tube Socket Weld SS-8-VCO-3 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Gland 1/2 in. Tube Socket Weld SS-8-VCO-3-6TA 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Gland 3/8 in. Swagelok® Tube Adapter SS-4-WVCO-6-400 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Gland 1/4 in. Swagelok® Tube Fitting SS-8-WVCO-7-8 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Gland 1/2 in. Female NPT 316L-4-VCO-3A 316L Stainless Steel 1/4 in. VCO® O-Ring Face Seal Gland 1/4 in. Automatic Tube Butt Weld 316L-8-VCO-3A 316L Stainless Steel 1/2 in. VCO® O-Ring Face Seal Gland 1/2 in. Automatic Tube Butt Weld SS-12-VCO-3 316 Stainless Steel 3/4 in. VCO® O-Ring Face Seal Gland 3/4 in. Tube Socket Weld SS-12-WVCO-1-12 316 Stainless Steel 3/4 in. VCO® O-Ring Face Seal Gland 3/4 in. Male NPT SS-16-VCO-3 316 Stainless Steel 1 in. VCO® O-Ring Face Seal Gland 1 in. Tube Socket Weld SS-2-VCO-3 316 Stainless Steel 1/8 in. VCO® O-Ring Face Seal Gland 1/8 in. Tube Socket Weld SS-4-VCO-3 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Gland 1/4 in. Tube Socket Weld SS-4-VCO-3-4MTW 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Gland 1/4 in. Male Weld SS-4-VCO-3-4TA 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Gland 1/4 in. Swagelok® Tube Adapter SS-4-WVCO-1-4 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Gland 1/4 in. Male NPT SS-4-WVCO-1-4ST 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Gland 7/16-20 in. Male SAE/MS Straight Thread SS-8-VCO-3-8MTW 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Gland 1/2 in. Male Weld SS-8-VCO-3-8TA 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Gland 1/2 in. Swagelok® Tube Adapter SS-8-WVCO-1-8 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Gland 1/2 in. Male NPT SS-8-WVCO-6-600 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Gland 3/8 in. Swagelok® Tube Fitting SS-8-WVCO-6-810 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Gland 1/2 in. Swagelok® Tube Fitting SS-8-WVCO-6-DF 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Gland 1/2 in. VCO® O-Ring Face Seal Fitting
Product Availability by Store Location
Hours