The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Brida soporte para tubo con almohadilla de acero al carbono, 1/2 pulg de tamaño de tubo
Inicie la sesión o regístrese para ver los precios
Catálogos
Soportes para tubo mediante Bridas con almohadilla
Amortiguar los efectos de los choques y las vibraciones en su sistema de suministro de tubo o tubería con los sistemas de soporte Swagelok para tubo.
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
Especificaciones
Atributo | Valor |
---|---|
Material del Cuerpo | Acero al carbono |
Ø ext. del tubo | 1/2 pulg. |
eClass (4.1) | 37020312 |
eClass (5.1.4) | 37920191 |
eClass (6.0) | 22569200 |
eClass (6.1) | 37029290 |
UNSPSC (4.03) | 40141700 |
UNSPSC (10.0) | 40141700 |
UNSPSC (11.0501) | 40142600 |
UNSPSC (13.0601) | 40141700 |
UNSPSC (15.1) | 40141700 |
UNSPSC (17.1001) | 40180000 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
# de Pieza
|
Material del Cuerpo
|
Ø ext. del tubo
|
Longitud
|
Radio de curvatura
|
|
---|---|---|---|---|---|
SS-TBC12 | 316 Stainless Steel Clamp with Polypropylene Cushion | 3/4 in. | - | - | Ver producto |
SS-TBC16 | 316 Stainless Steel Clamp with Polypropylene Cushion | 1 in. | - | - | Ver producto |
SS-TBC4 | 316 Stainless Steel Clamp with Polypropylene Cushion | 1/4 in. | - | - | Ver producto |
SS-TBC6 | 316 Stainless Steel Clamp with Polypropylene Cushion | 3/8 in. | - | - | Ver producto |
SS-TBC8 | 316 Stainless Steel Clamp with Polypropylene Cushion | 1/2 in. | - | - | Ver producto |
S-TBC12 | Carbon Steel | 3/4 in. | - | - | Ver producto |
S-TBC4 | Carbon Steel | 1/4 in. | - | - | Ver producto |
S-TBC6 | Carbon Steel | 3/8 in. | - | - | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.