Sistema de Soporte — Placa Soldada para Conjunto Doble
Por favor, seleccione las opciones para configurar su producto para ver los precios o añadirlo a su lista.
Borrar todo
Borrar todo
Catálogos
Sistema de Soporte — Placa Soldada para Conjunto Doble
Limit the effects of impulse and vibration on your tube or pipe delivery system with Swagelok tubing support kits.
Stainless Steel Seamless Tubing, Fractional, Metric, and Imperial Sizes
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
Productos similares
# de Pieza
|
Material del Cuerpo
|
Ø ext. del tubo
|
Longitud
|
Radio de curvatura
|
|
---|---|---|---|---|---|
304-S1T-WP | 304 Stainless Steel | - | 1.42 in. (36.1 mm) Length | - | Ver producto |
304-S1T-WPM | 304 Stainless Steel | - | 37 mm (1.46 in.) Length | - | Ver producto |
304-S3T-WP | 304 Stainless Steel | - | 2.76 in. (70.1 mm) Length | - | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.