Клапаны с сильфонным уплотнением — Сильфонные клапаны высокого давления, серия HB
Предлагаются клапаны со следующими характеристиками:
- От 1/4 до 1/2 дюйма (6 мм)
- От –40°F (–40°C) до 400°F (204°C)
- Нерж. сталь 316
- От 2400 фунтов на кв. дюйм, ман. (165 бар) до 3500 фунтов на кв. дюйм, ман. (241 бар)
Your local authorized Swagelok sales and service center may have additional options.
-
Bellows-Sealed Valves — High-Pressure Bellows Valves, HB Series — Straight Pattern, with Actuator
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-HBS4-C 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-HBS4-O 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-HBS6-C 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-HBS6MM-C 316L Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-HBV51-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-HBVCR4-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-HBVS4-C 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-HBVVCR4-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR
Product Availability by Store Location
Hours