All Products
Your local authorized Swagelok sales and service center may have additional options.
-
Support System — Weld Plate
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S6-WP 304 Stainless Steel - 3.46 in. (87.9 mm) Length - 304-S3-WP 304 Stainless Steel - 1.97 in. (50.0 mm) Length - 304-S5-WP 304 Stainless Steel - 2.76 in. (70.1 mm) Length - 304-S1-WP 304 Stainless Steel - 1.42 in. (36.1 mm) Length - -
Support System — Elongated Weld Plate
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S6-WPE 304 Stainless Steel - 4.57 in. (116 mm) Length - 304-S1-WPE 304 Stainless Steel - 2.52 in. (64.0 mm) Length - 304-S5-WPE 304 Stainless Steel - 3.94 in. (100 mm) Length - 304-S3-WPE 304 Stainless Steel - 3.07 in. (78.0 mm) Length - -
Support System — Twin Support Weld Plate
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S1T-WP 304 Stainless Steel - 1.42 in. (36.1 mm) Length - 304-S3T-WP 304 Stainless Steel - 2.76 in. (70.1 mm) Length - -
Support System — Strut Nut
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusSS-S0-SN 316 Stainless Steel - - - S-S0-SN Carbon Steel - - - -
Support System — Rail Nut
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusSS-S0-RN CF8M - - -
Product Availability by Store Location
Hours