All Products
Your local authorized Swagelok sales and service center may have additional options.
-
VCR® Metal Gasket Face Seal Fittings — Glands — Glands
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-8-VCR-3-4TSW 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Socket Weld SS-8-VCR-3-8TA 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Swagelok® Tube Adapter SS-8-VCR-3-BL 316 Stainless Steel 1/2 in. Blind (Undrilled) VCR® Metal Gasket Face Seal Gland - - SS-8-VCR-3-6MTW 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Gland 3/8 in. Male Weld SS-8-VCR-3-6TA 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Gland 3/8 in. Swagelok® Tube Adapter SS-8-VCR-3-8MTW 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Male Weld SS-4-VCR-3-6MTA 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Gland 6 mm Swagelok® Tube Adapter SS-6-VCR-3 316 Stainless Steel 3/8 in. VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Socket Weld SS-8-VCR-3 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Socket Weld SS-8-VCR-3-4MTW 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Male Weld 6LV-4-HVCR-3-.60SR 316L VAR 1/4 in. High-Flow VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld 6LV-4-HVCR-3-.60SRP 316L VAR 1/4 in. High-Flow VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld 6LV-4-HVCR-3-1.19SR 316L VAR 1/4 in. High-Flow VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld 6LV-4-HVCR-3-1.19SRP 316L VAR 1/4 in. High-Flow VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld 6LV-4-HVCR-3-1.31SR 316L VAR 1/4 in. High-Flow VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld 6LV-4-HVCR-3-1.31SRP 316L VAR 1/4 in. High-Flow VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld SS-10-VCR-3 316 Stainless Steel 5/8 in. VCR® Metal Gasket Face Seal Gland 5/8 in. Tube Socket Weld SS-12-VCR-3 316 Stainless Steel 3/4 in. VCR® Metal Gasket Face Seal Gland 3/4 in. Tube Socket Weld SS-12-VCR-3-12MTW 316 Stainless Steel 3/4 in. VCR® Metal Gasket Face Seal Gland 3/4 in. Male Weld SS-2-VCR-3-2MTW 316 Stainless Steel 1/8 in. VCR® Metal Gasket Face Seal Gland 1/8 in. Male Weld SS-2-VCR-3-2TA 316 Stainless Steel 1/8 in. VCR® Metal Gasket Face Seal Gland 1/8 in. Swagelok® Tube Adapter SS-2-VCR-3-BL 316 Stainless Steel 1/8 in. Blind (Undrilled) VCR® Metal Gasket Face Seal Gland - - SS-4-VCR-3 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Socket Weld SS-4-VCR-3-2MTW 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Gland 1/8 in. Male Weld SS-4-VCR-3-2TSW 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Gland 1/8 in. Tube Socket Weld SS-4-VCR-3-4MTW 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Male Weld SS-4-VCR-3-4TA 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Swagelok® Tube Adapter SS-4-VCR-3-BL 316 Stainless Steel 1/4 in. Blind (Undrilled) VCR® Metal Gasket Face Seal Gland - - SS-12-VCR-3-BL 316 Stainless Steel 3/4 in. Blind (Undrilled) VCR® Metal Gasket Face Seal Gland - - SS-16-VCR-3 316 Stainless Steel 1 in. VCR® Metal Gasket Face Seal Gland 1 in. Tube Socket Weld SS-16-VCR-3-16MTW 316 Stainless Steel 1 in. VCR® Metal Gasket Face Seal Gland 1 in. Male Weld SS-1-VCR-3 316 Stainless Steel 1/16 in. VCR® Metal Gasket Face Seal Gland 1/16 in. Tube Socket Weld SS-2-VCR-3 316 Stainless Steel 1/8 in. VCR® Metal Gasket Face Seal Gland 1/8 in. Tube Socket Weld SS-12-VCR-3-12TA 316 Stainless Steel 3/4 in. VCR® Metal Gasket Face Seal Gland 3/4 in. Swagelok® Tube Adapter 6LVV-8-VCR-3-8TB7P 316L VIM VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld 6LVV-4-VCR-3-4TB7P 316L VIM VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld 6LVV-4-HVCR-3-1.19SRP 316L VIM VAR 1/4 in. High-Flow VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld 6LVV-4-VCR-3-4TB2P 316L VIM VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld 6LVV-8-VCR-3-8TB3P 316L VIM VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld 6LV-12-VCR-3-12TB7-065P 316L VAR 3/4 in. VCR® Metal Gasket Face Seal Gland 3/4 in. Tube Butt Weld
Product Availability by Store Location
Hours