All Products
Your local authorized Swagelok sales and service center may have additional options.
-
VCR® Metal Gasket Face Seal Fittings — Male Connectors — StraightsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-16-VCR-1-16 316 Stainless Steel 1 in. VCR® Metal Gasket Face Seal Fitting 1 in. Male NPT SS-4-VCR-1-8 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/2 in. Male NPT SS-4-VCR-1-OR 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 7/16-20 in. Male O-Seal SAE/MS Straight Thread SS-8-VCR-1-6 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 3/8 in. Male NPT SS-8-VCR-1-8ST 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 3/4-16 in. Male SAE/MS Straight Thread SS-8-VCR-6-400 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. Swagelok® Tube Fitting SS-2-VCR-6-200 316 Stainless Steel 1/8 in. VCR® Metal Gasket Face Seal Fitting 1/8 in. Swagelok® Tube Fitting 6LV-4-HVCR-1-6TB7P 316L VAR 1/4 in. High-Flow VCR® Metal Gasket Face Seal Fitting 3/8 in. Tube Butt Weld SS-4-VCR-6-6M0 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 6 mm Swagelok® Tube Fitting SS-8-VCR-6-600 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 3/8 in. Swagelok® Tube Fitting SS-2-VCR-1-2 316 Stainless Steel 1/8 in. VCR® Metal Gasket Face Seal Fitting 1/8 in. Male NPT SS-4-VCR-6-8M0 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 8 mm Swagelok® Tube Fitting SS-8-VCR-6-810 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/2 in. Swagelok® Tube Fitting SS-4-VCR-6-400 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. Swagelok® Tube Fitting 316L-4-HVCR-1A6 316L Stainless Steel 1/4 in. High-Flow VCR® Metal Gasket Face Seal Fitting 3/8 in. Automatic Tube Weld SS-12-VCR-1-12 316 Stainless Steel 3/4 in. VCR® Metal Gasket Face Seal Fitting 3/4 in. Male NPT SS-4-VCR-1-4 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. Male NPT SS-4-VCR-1-4RT 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. Male ISO Tapered Thread 6LV-4-HVCR-1-6TB7 316L VAR 1/4 in. High-Flow VCR® Metal Gasket Face Seal Fitting 3/8 in. Tube Butt Weld SS-4-VCR-1-00032 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 9/16-18 in. Male Straight Thread O-Ring Seal SS-8-VCR-1-01081 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 9/16-18 in. Male Straight Thread O-Ring Seal SS-8-VCR-1-8 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/2 in. Male NPT SS-4-VCR-6-200 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/8 in. Swagelok® Tube Fitting SS-4-VCR-6-600 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 3/8 in. Swagelok® Tube Fitting SS-8-VCR-1-4 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. Male NPT SS-4-VCR-1-2 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/8 in. Male NPT -
VCR® Metal Gasket Face Seal Fittings — Male Connectors — 90° ElbowsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-8-VCR-2-8 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/2 in. Male NPT SS-4-VCR-2-2 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/8 in. Male NPT SS-4-VCR-2-4 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. Male NPT
Product Availability by Store Location
Hours