All Products
Your local authorized Swagelok sales and service center may have additional options.
-
VCR® Metal Gasket Face Seal Fittings — Weld Fittings — StraightsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-4-WVCR-6-600 316 Stainless Steel 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 3/8 in. Swagelok® Tube Fitting 6LV-4-WVCR-6-DFP 316L VAR 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting SS-4-WVCR-6-400-SC11 316 Stainless Steel 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Swagelok® Tube Fitting SS-8-WVCR-6-400 316 Stainless Steel 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Swagelok® Tube Fitting SS-4-WVCR-6-200 316 Stainless Steel 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/8 in. Swagelok® Tube Fitting SS-4-WVCR-6-400 316 Stainless Steel 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Swagelok® Tube Fitting SS-4-WVCR-6-DF 316 Stainless Steel 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting SS-8-WVCR-1-8 316 Stainless Steel 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/2 in. Male NPT SS-4-WVCR-1-2 316 Stainless Steel 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/8 in. Male NPT SS-4-WVCR-6-6M0 316 Stainless Steel 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 6 mm Swagelok® Tube Fitting SS-8-WVCR-6-810 316 Stainless Steel 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/2 in. Swagelok® Tube Fitting SS-4-WVCR-1-4 316 Stainless Steel 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Male NPT SS-8-WVCR-6-600 316 Stainless Steel 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting 3/8 in. Swagelok® Tube Fitting SS-8-WVCR-6-DF 316 Stainless Steel 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting SS-8-WVCR-7-8 316 Stainless Steel 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/2 in. Female NPT SS-8-WVCR-1-6 316 Stainless Steel 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting 3/8 in. Male NPT SS-4-WVCR-7-4 316 Stainless Steel 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Female NPT -
VCR® Metal Gasket Face Seal Fittings — Weld Fittings — TeesYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
6LV-8-WVCR-T-FFF 316L VAR 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting 6LV-4-WVCR-T-FMF 316L VAR 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Welded Male VCR® Metal Gasket Face Seal Fitting 6LV-4-WVCR-T-FFF 316L VAR 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 6LV-4-WVCR-T-FFM 316L VAR 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 6LV-4-WVCR-T-FFFP 316L VAR 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting -
VCR® Metal Gasket Face Seal Fittings — Weld Fittings — 90° ElbowsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
6LV-8-WVCR-9-DF 316L VAR 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting 6LV-4-WVCR-9-DF 316L VAR 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 6LV-4-WVCR-9-FM 316L VAR 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Welded Male VCR® Metal Gasket Face Seal Fitting -
VCR® Metal Gasket Face Seal Fittings — Weld Fittings — CrossesYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
6LV-4-WVCR-CS-FFFF 316L VAR 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting
Product Availability by Store Location
Hours