All Products
Your local authorized Swagelok sales and service center may have additional options.
-
Pipe Fittings — Caps and Plugs — Pipe PlugsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
M-4-P Alloy 400 1/4 in. Male NPT - - SS-8-P-RS 316 Stainless Steel 1/2 in. Male ISO Parallel Thread, Straight Shoulder - - SS-2-P-RT 316 Stainless Steel 1/8 in. Male ISO Tapered Thread - - 2507-8-P Super Duplex Stainless Steel 1/2 in. Male NPT - - SS-12-P 316 Stainless Steel 3/4 in. Male NPT - - B-8-P Brass 1/2 in. Male NPT - - SS-4-P 316 Stainless Steel 1/4 in. Male NPT - - SS-1-P 316 Stainless Steel 1/16 in. Male NPT - - B-4-P Brass 1/4 in. Male NPT - - SS-8-P 316 Stainless Steel 1/2 in. Male NPT - - SS-4-P-RS 316 Stainless Steel 1/4 in. Male ISO Parallel Thread, Straight Shoulder - - SS-16-P 316 Stainless Steel 1 in. Male NPT - - SS-2-P 316 Stainless Steel 1/8 in. Male NPT - - SS-4-P-RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - SS-6-P-RS 316 Stainless Steel 3/8 in. Male ISO Parallel Thread, Straight Shoulder - - SS-6-P-RT 316 Stainless Steel 3/8 in. Male ISO Tapered Thread - - SS-2-P-RS 316 Stainless Steel 1/8 in. Male ISO Parallel Thread, Straight Shoulder - - SS-6-P 316 Stainless Steel 3/8 in. Male NPT - - SS-8-P-RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread - - 2507-8-P-SG2 Super Duplex Stainless Steel 1/2 in. Male NPT - - -
Pipe Fittings — Caps and Plugs — CapsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-6-CP 316 Stainless Steel 3/8 in. Female NPT - - SS-2-CP 316 Stainless Steel 1/8 in. Female NPT - - SS-12-CP 316 Stainless Steel 3/4 in. Female NPT - - SS-16-CP 316 Stainless Steel 1 in. Female NPT - - SS-4-AN-CP 316 Stainless Steel 1/4 in. Female 37° AN Flare - - SS-4-CP 316 Stainless Steel 1/4 in. Female NPT - - SS-8-CP 316 Stainless Steel 1/2 in. Female NPT - - -
Pipe Fittings — Caps and Plugs — Hex Head PlugsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-4-PST 316 Stainless Steel 7/16-20 in. Male SAE/MS Straight Thread - - SS-8-PST 316 Stainless Steel 3/4-16 in. Male SAE/MS Straight Thread - - SS-16-PST 316 Stainless Steel 1 5/16-12 in. Male SAE/MS Straight Thread - - SS-12-PST 316 Stainless Steel 1 1/16-12 in. Male SAE/MS Straight Thread - - SS-6-PST 316 Stainless Steel 9/16-18 in. Male SAE/MS Straight Thread - - -
Pipe Fittings — Caps and Plugs — Hollow Hex PlugsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-8-HP 316 Stainless Steel 1/2 in. Male NPT - - SS-4-HPST 316 Stainless Steel 7/16-20 in. Male SAE/MS Straight Thread - - SS-2-HP 316 Stainless Steel 1/8 in. Male NPT - - SS-12-HPST 316 Stainless Steel 1 1/16-12 in. Male SAE/MS Straight Thread - - SS-8-HPST 316 Stainless Steel 3/4-16 in. Male SAE/MS Straight Thread - - SS-4-HP 316 Stainless Steel 1/4 in. Male NPT - - SS-6-HP 316 Stainless Steel 3/8 in. Male NPT - - SS-6-HPST 316 Stainless Steel 9/16-18 in. Male SAE/MS Straight Thread - - SS-2-HPST 316 Stainless Steel 5/16-24 in. Male SAE/MS Straight Thread - -
Product Availability by Store Location
Hours