All Products
Your local authorized Swagelok sales and service center may have additional options.
-
Weld Fittings — Socket Weld Fittings — 90° ElbowsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-4-TSW-9 316 Stainless Steel 1/4 in. Tube Socket Weld 1/4 in. Tube Socket Weld SS-8-TSW-9 316 Stainless Steel 1/2 in. Tube Socket Weld 1/2 in. Tube Socket Weld SS-16-TSW-9 316 Stainless Steel 1 in. Tube Socket Weld 1 in. Tube Socket Weld SS-12-TSW-9 316 Stainless Steel 3/4 in. Tube Socket Weld 3/4 in. Tube Socket Weld -
Weld Fittings — Socket Weld Fittings — StraightsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-8-TSW-6 316 Stainless Steel 1/2 in. Tube Socket Weld 1/2 in. Tube Socket Weld SS-6-TSW-1-4 316 Stainless Steel 3/8 in. Tube Socket Weld 1/4 in. Male NPT SS-16-TSW-6 316 Stainless Steel 1 in. Tube Socket Weld 1 in. Tube Socket Weld SS-4-TSW-7-2 316 Stainless Steel 1/4 in. Tube Socket Weld 1/8 in. Female NPT SS-8-TSW-7-6 316 Stainless Steel 1/2 in. Tube Socket Weld 3/8 in. Female NPT SS-6-TSW-6 316 Stainless Steel 3/8 in. Tube Socket Weld 3/8 in. Tube Socket Weld SS-4-TSW-7-4 316 Stainless Steel 1/4 in. Tube Socket Weld 1/4 in. Female NPT SS-12-TSW-6 316 Stainless Steel 3/4 in. Tube Socket Weld 3/4 in. Tube Socket Weld SS-4-TSW-1-4 316 Stainless Steel 1/4 in. Tube Socket Weld 1/4 in. Male NPT SS-6-TSW-7-4 316 Stainless Steel 3/8 in. Tube Socket Weld 1/4 in. Female NPT SS-8-TSW-7-8 316 Stainless Steel 1/2 in. Tube Socket Weld 1/2 in. Female NPT SS-4-TSW-6 316 Stainless Steel 1/4 in. Tube Socket Weld 1/4 in. Tube Socket Weld SS-8-TSW-1-8 316 Stainless Steel 1/2 in. Tube Socket Weld 1/2 in. Male NPT -
Weld Fittings — Socket Weld Fittings — TeesYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-6-TSW-3 316 Stainless Steel 3/8 in. Tube Socket Weld 3/8 in. Tube Socket Weld SS-4-TSW-3 316 Stainless Steel 1/4 in. Tube Socket Weld 1/4 in. Tube Socket Weld SS-12-TSW-3 316 Stainless Steel 3/4 in. Tube Socket Weld 3/4 in. Tube Socket Weld SS-8-TSW-3 316 Stainless Steel 1/2 in. Tube Socket Weld 1/2 in. Tube Socket Weld
Product Availability by Store Location
Hours