All Products
Your local authorized Swagelok sales and service center may have additional options.
-
Bellows-Sealed Valves — General-Service Bellows Valves, B and H Series — Straight Pattern, Manual ActuationYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-4H-VCR 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-6BG 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-6BG-MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-6BK 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-6BW 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-6H-MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-8BG 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-8BG-TW 316 Stainless Steel 1/2 in. Tube Socket Weld 3/4 in. Tube Socket Weld SS-8BG-VCR 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR SS-8BK 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-8BK-VCR 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR SS-8BW 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-4BRG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4BW 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4BW-V51 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-4H-TW 316 Stainless Steel 1/4 in. Tube Socket Weld 3/8 in. Tube Butt Weld SS-12BG-MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting SS-2H 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. - SS-2H2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT SS-4BG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4BG-TW 316 Stainless Steel 1/4 in. Tube Socket Weld 3/8 in. Tube Butt Weld SS-4BG-V51 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-4BK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4BKT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4BKT-V51 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-4BK-TW 316 Stainless Steel 1/4 in. Tube Socket Weld 3/8 in. Tube Butt Weld SS-4BK-V51 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-4BK-VCR 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-4H 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4H2 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT SS-4H-V13 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR, Socketwelded 1/4 in. Face Seal (Metal Gasket) Female VCR, Socketwelded SS-4H-V51 316 Stainless Steel 1/4 in. Butt-Welded Female VCR® Metal Gasket Face Seal 1/4 in. Butt-Welded Female VCR® Metal Gasket Face Seal SS-4H4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-4H-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. - SS-4H-TH3 316 Stainless Steel 1/4 in. Tube Stub 1/4 in. Tube Stub -
Bellows-Sealed Valves — General-Service Bellows Valves, B and H Series — Straight Pattern, with ActuatorYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-10BK-MM-1C 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting SS-12BK-MM-1C 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting SS-4BK-1C 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4BK-1O 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4BK-V51-1C 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-4BK-V51-1CM 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-4BK-VCR-1C 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-6BK-1C 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-6BK-1O 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-6BK-MM-1C 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-6BK-MM-1O 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-6BK-TW-1C 316 Stainless Steel 3/8 in. Tube Socket Weld 1/2 in. Tube Butt Weld SS-8BK-1C 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-8BK-1O 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-8BK-VCR-1C 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR SS-8BK-VCRVP-1C 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR SS-8BK-VCR-1O 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR
Product Availability by Store Location
Hours