All Products
Your local authorized Swagelok sales and service center may have additional options.
-
Pressure-Reducing Regulators, Spring-Loaded — Dual StageYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialMaximum Inlet PressurePressure Control RangePortsPort Configuration
KCY1DRF412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 25 psig (1.7 bar) 1/4 in. Female NPT F KCY1ERF412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 50 psig (3.4 bar) 1/4 in. Female NPT F KCY1FRF412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT F KCY1GRF412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 250 psig (17.2 bar) 1/4 in. Female NPT F -
Pressure-Reducing Regulators, Spring-Loaded — Single StageYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialMaximum Inlet PressurePressure Control RangePortsPort Configuration
KPR1DFC412A20000 316 Stainless Steel 100 psig (6.8 bar) 0 to 25 psig (1.7 bar) 1/4 in. Female NPT C KPR1DRB412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 25 psig (1.7 bar) 1/4 in. Female NPT B KPR1DRF412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 25 psig (1.7 bar) 1/4 in. Female NPT F KPR1ERB412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 50 psig (3.4 bar) 1/4 in. Female NPT B KPR1ERF412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 50 psig (3.4 bar) 1/4 in. Female NPT F KPR1FJA415A20000 316 Stainless Steel 500 psig (34.4 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT A KPR1FJC412A20000 316 Stainless Steel 500 psig (34.4 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT C KPR1FJF412A20000 316 Stainless Steel 500 psig (34.4 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT F KPR1FRA412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT A KPR1FRB417A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT B KPR1FRB417A30000 316 Stainless Steel 3600 psig (248 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT B KPR1FRC412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT C KPR1FRF412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT F KPR1GJF412A20000 316 Stainless Steel 500 psig (34.4 bar) 0 to 250 psig (17.2 bar) 1/4 in. Female NPT F KPR1GRA412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 250 psig (17.2 bar) 1/4 in. Female NPT A KPR1GRB412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 250 psig (17.2 bar) 1/4 in. Female NPT B KPR1GRF412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 250 psig (17.2 bar) 1/4 in. Female NPT F KPR1JRA412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 500 psig (34.4 bar) 1/4 in. Female NPT A KPR1JRF412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 500 psig (34.4 bar) 1/4 in. Female NPT F KPR1JRE412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 500 psig (34.4 bar) 1/4 in. Female NPT -
Product Availability by Store Location
Hours