All Products
Your local authorized Swagelok sales and service center may have additional options.
-
VCO® O-Ring Face Seal Fittings — Glands — GlandsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-12-WVCO-6-1210 316 Stainless Steel 3/4 in. VCO® O-Ring Face Seal Gland 3/4 in. Swagelok® Tube Fitting 316L-4-VCO-3A 316L Stainless Steel 1/4 in. VCO® O-Ring Face Seal Gland 1/4 in. Automatic Tube Butt Weld 316L-8-VCO-3A 316L Stainless Steel 1/2 in. VCO® O-Ring Face Seal Gland 1/2 in. Automatic Tube Butt Weld SS-12-VCO-3 316 Stainless Steel 3/4 in. VCO® O-Ring Face Seal Gland 3/4 in. Tube Socket Weld SS-12-WVCO-1-12 316 Stainless Steel 3/4 in. VCO® O-Ring Face Seal Gland 3/4 in. Male NPT SS-16-VCO-3 316 Stainless Steel 1 in. VCO® O-Ring Face Seal Gland 1 in. Tube Socket Weld SS-2-VCO-3 316 Stainless Steel 1/8 in. VCO® O-Ring Face Seal Gland 1/8 in. Tube Socket Weld SS-4-VCO-3 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Gland 1/4 in. Tube Socket Weld SS-4-VCO-3-4MTW 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Gland 1/4 in. Male Weld SS-4-VCO-3-4TA 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Gland 1/4 in. Swagelok® Tube Adapter SS-4-WVCO-1-4 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Gland 1/4 in. Male NPT SS-4-WVCO-1-4ST 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Gland 7/16-20 in. Male SAE/MS Straight Thread SS-4-WVCO-6-400 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Gland 1/4 in. Swagelok® Tube Fitting SS-4-WVCO-6-DF 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Gland 1/4 in. VCO® O-Ring Face Seal Fitting SS-4-WVCO-7-4 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Gland 1/4 in. Female NPT SS-6-VCO-3 316 Stainless Steel 3/8 in. VCO® O-Ring Face Seal Gland 3/8 in. Tube Socket Weld SS-8-VCO-3 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Gland 1/2 in. Tube Socket Weld SS-8-VCO-3-6TA 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Gland 3/8 in. Swagelok® Tube Adapter SS-8-VCO-3-8MTW 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Gland 1/2 in. Male Weld SS-8-VCO-3-8TA 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Gland 1/2 in. Swagelok® Tube Adapter SS-8-WVCO-1-8 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Gland 1/2 in. Male NPT SS-8-WVCO-6-600 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Gland 3/8 in. Swagelok® Tube Fitting SS-8-WVCO-6-810 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Gland 1/2 in. Swagelok® Tube Fitting SS-8-WVCO-6-DF 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Gland 1/2 in. VCO® O-Ring Face Seal Fitting SS-8-WVCO-7-8 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Gland 1/2 in. Female NPT -
VCO® O-Ring Face Seal Fittings — Bulkheads — StraightsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-4-VCO-61 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/4 in. VCO® O-Ring Face Seal Fitting SS-4-VCO-A1-400 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/4 in. Swagelok® Tube Fitting SS-8-VCO-A1-810 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Fitting 1/2 in. Swagelok® Tube Fitting -
VCO® O-Ring Face Seal Fittings — Female Connectors — StraightsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-12-VCO-7-12 316 Stainless Steel 3/4 in. VCO® O-Ring Face Seal Fitting 3/4 in. Female NPT SS-16-VCO-7-16 316 Stainless Steel 1 in. VCO® O-Ring Face Seal Fitting 1 in. Female NPT SS-4-VCO-7-2 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/8 in. Female NPT SS-4-VCO-7-4 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/4 in. Female NPT SS-8-VCO-7-6 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Fitting 3/8 in. Female NPT SS-8-VCO-7-8 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Fitting 1/2 in. Female NPT -
VCO® O-Ring Face Seal Fittings — Male Connectors — 90° ElbowsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-4-VCO-2-4 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/4 in. Male NPT SS-4-VCO-9-400 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/4 in. Swagelok® Tube Fitting SS-4-VCO-9P-4ST 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 7/16-20 in. Male SAE/MS Straight Thread SS-8-VCO-2-8 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Fitting 1/2 in. Male NPT SS-8-VCO-9-810 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Fitting 1/2 in. Swagelok® Tube Fitting -
VCO® O-Ring Face Seal Fittings — Male Connectors — StraightsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
316L-4-VCO-1A 316L Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/4 in. Automatic Tube Butt Weld SS-12-VCO-1-12 316 Stainless Steel 3/4 in. VCO® O-Ring Face Seal Fitting 3/4 in. Male NPT SS-12-VCO-6-1210 316 Stainless Steel 3/4 in. VCO® O-Ring Face Seal Fitting 3/4 in. Swagelok® Tube Fitting SS-16-VCO-1 316 Stainless Steel 1 in. VCO® O-Ring Face Seal Fitting 1 in. Tube Socket Weld SS-16-VCO-1-16 316 Stainless Steel 1 in. VCO® O-Ring Face Seal Fitting 1 in. Male NPT SS-4-VCO-1 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/4 in. Tube Socket Weld SS-4-VCO-1-2 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/8 in. Male NPT SS-4-VCO-1-4 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/4 in. Male NPT SS-4-VCO-1-4ST 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 7/16-20 in. Male SAE/MS Straight Thread SS-4-VCO-1-6ST 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 9/16-18 in. Male SAE/MS Straight Thread SS-4-VCO-1-BL 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Blind (Undrilled) Body - - SS-4-VCO-6-200 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/8 in. Swagelok® Tube Fitting SS-4-VCO-6-400 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/4 in. Swagelok® Tube Fitting SS-4-VCO-6-6M0 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 6 mm Swagelok® Tube Fitting SS-6-VCO-1 316 Stainless Steel 3/8 in. VCO® O-Ring Face Seal Fitting 3/8 in. Tube Socket Weld SS-8-VCO-1 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Fitting 1/2 in. Tube Socket Weld SS-8-VCO-1-6 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Fitting 3/8 in. Male NPT SS-8-VCO-1-6ST 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Fitting 9/16-18 in. Male SAE/MS Straight Thread SS-8-VCO-1-8 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Fitting 1/2 in. Male NPT SS-8-VCO-1-BL 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Blind (Undrilled) Body - - SS-8-VCO-6-600 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Fitting 3/8 in. Swagelok® Tube Fitting SS-8-VCO-6-810 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Fitting 1/2 in. Swagelok® Tube Fitting SS-8-VCO-6-4 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Fitting 1/4 in. VCO® O-Ring Face Seal Fitting -
VCO® O-Ring Face Seal Fittings — Spare Parts and Accessories — Blind Female NutsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-4-VCO-4-BL 316 Stainless Steel 1/4 in. - - - SS-8-VCO-4-BL 316 Stainless Steel 1/2 in. - - - -
VCO® O-Ring Face Seal Fittings — Spare Parts and Accessories — Female NutsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
B-4-VCO-4 Brass 1/4 in. Female VCO O-Ring Face Seal Fitting - - B-8-VCO-4 Brass 1/2 in. Female VCO O-Ring Face Seal Fitting - - SS-12-VCO-4 316 Stainless Steel 3/4 in. Female VCO O-Ring Face Seal Fitting - - SS-16-VCO-4 316 Stainless Steel 1 in. Female VCO O-Ring Face Seal Fitting - - SS-4-VCO-4 316 Stainless Steel 1/4 in. Female VCO O-Ring Face Seal Fitting - - SS-8-VCO-4 316 Stainless Steel 1/2 in. Female VCO O-Ring Face Seal Fitting - - -
VCO® O-Ring Face Seal Fittings — Unions — 90° ElbowsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-4-VCO-9 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/4 in. VCO® O-Ring Face Seal Fitting -
VCO® O-Ring Face Seal Fittings — Unions — StraightsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-4-VCO-6 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/4 in. VCO® O-Ring Face Seal Fitting SS-8-VCO-6 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Fitting 1/2 in. VCO® O-Ring Face Seal -
VCO® O-Ring Face Seal Fittings — Unions — TeesYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-4-VCO-T 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/4 in. VCO® O-Ring Face Seal Fitting SS-8-VCO-T 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Fitting 1/2 in. VCO® O-Ring Face Seal Fitting
Product Availability by Store Location
Hours