Fittings
Your local authorized Swagelok sales and service center may have additional options.
-
VCR® Metal Gasket Face Seal Fittings — Caps and Plugs — CapsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-16-VCR-CP 316 Stainless Steel 1 in. VCR® Metal Gasket Face Seal Fitting - - SS-4-VCR-CP-B25 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting - - SS-12-VCR-CP 316 Stainless Steel 3/4 in. VCR® Metal Gasket Face Seal Fitting - - SS-2-VCR-CP 316 Stainless Steel 1/8 in. VCR® Metal Gasket Face Seal Fitting - - SS-4-VCR-CP 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting - - SS-8-VCR-CP 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting - - SS-4-VCR-CP-BP 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting - - -
VCR® Metal Gasket Face Seal Fittings — Caps and Plugs — PlugsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-8-VCR-P 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting - - SS-16-VCR-P 316 Stainless Steel 1 in. VCR® Metal Gasket Face Seal Fitting - - SS-4-VCR-P 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting - - SS-2-VCR-P 316 Stainless Steel 1/8 in. VCR® Metal Gasket Face Seal Fitting - - SS-4-VCR-RP 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Rotatable Fitting - - SS-4-VCR-P-B25 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting - - SS-12-VCR-P 316 Stainless Steel 3/4 in. VCR® Metal Gasket Face Seal Fitting - - SS-4-VCR-SP 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Shipping Plug - - SS-4-VCR-BP 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting - -
Product Availability by Store Location
Hours