Fittings
Fittings available with these specifications:
- 1/16 to 2 in. (2 to 50 mm)
- Straight, elbow, cross, tees, tube adapters, caps and plugs, replacement parts
- 316 stainless steel, 6-Moly, Alloy 400, Alloy 600, Alloy 625, Alloy 825, Alloy C-276, aluminum, brass, carbon steel, PFA, PTFE, Alloy 2507, titanium (grade 4)
- Maximum 1900 psig (130 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Medium-Pressure Tube Fittings — Female Connectors — Straights
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4FK0-7-4 316 Stainless Steel 1/4 in. Swagelok® Medium-Pressure Tube Fitting 1/4 in. Female NPT SS-8FK0-7-8 316 Stainless Steel 1/2 in. Swagelok® Medium-Pressure Tube Fitting 1/2 in. Female NPT -
Medium-Pressure Tube Fittings — Male Connectors — Straights
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4FK0-1-4 316 Stainless Steel 1/4 in. Swagelok® Medium-Pressure Tube Fitting 1/4 in. Male NPT SS-4FK0-1-8 316 Stainless Steel 1/4 in. Swagelok® Medium-Pressure Tube Fitting 1/2 in. Male NPT SS-6FK0-1-4 316 Stainless Steel 3/8 in. Swagelok® Medium-Pressure Tube Fitting 1/4 in. Male NPT SS-6FK0-1-8 316 Stainless Steel 3/8 in. Swagelok® Medium-Pressure Tube Fitting 1/2 in. Male NPT SS-8FK0-1-8 316 Stainless Steel 1/2 in. Swagelok® Medium-Pressure Tube Fitting 1/2 in. Male NPT SS-6FK0-1-6 316 Stainless Steel 3/8 in. Swagelok® Medium-Pressure Tube Fitting 3/8 in. Male NPT SS-6FK0-7-4 316 Stainless Steel 3/8 in. Swagelok® Medium-Pressure Tube Fitting 1/4 in. Female NPT SS-4FK0-1-4MP 316 Stainless Steel 1/4 in. Swagelok® Medium-Pressure Tube Fitting 1/4 in. Male Medium-Pressure Cone and Thread -
Medium-Pressure Tube Fittings — Spare Parts and Accessories — Nut and Ferrule Sets
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4FK-NFSET 316 Stainless Steel 1/4 in. Swagelok® Medium-Pressure Tube Fitting Nut and Ferrule Set - - SS-6FK-NFSET 316 Stainless Steel 3/8 in. Swagelok® Medium-Pressure Tube Fitting Nut and Ferrule Set - - SS-8FK-NFSET 316 Stainless Steel 1/2 in. Swagelok® Medium-Pressure Tube Fitting Nut and Ferrule Set - - -
Medium-Pressure Tube Fittings — Caps and Plugs — Plugs
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4FK0-P 316 Stainless Steel 1/4 in. Swagelok® Medium-Pressure Tube Fitting - - SS-8FK0-P 316 Stainless Steel 1/2 in. Swagelok® Medium-Pressure Tube Fitting - - -
Medium-Pressure Tube Fittings — Bulkheads — Straights
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4FK0-61 316 Stainless Steel 1/4 in. Swagelok® Medium-Pressure Tube Fitting 1/4 in. Swagelok® Medium-Pressure Tube Fitting -
Medium-Pressure Tube Fittings — Caps and Plugs — Caps
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4FK0-C 316 Stainless Steel 1/4 in. Swagelok® Medium-Pressure Tube Fitting - - -
Medium-Pressure Tube Fittings — Unions — 90° Elbows
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12FK0-9 316 Stainless Steel 3/4 in. Swagelok® Medium-Pressure Tube Fitting 3/4 in. Swagelok® Medium-Pressure Tube Fitting SS-4FK0-9 316 Stainless Steel 1/4 in. Swagelok® Medium-Pressure Tube Fitting 1/4 in. Swagelok® Medium-Pressure Tube Fitting SS-6FK0-9 316 Stainless Steel 3/8 in. Swagelok® Medium-Pressure Tube Fitting 3/8 in. Swagelok® Medium-Pressure Tube Fitting SS-8FK0-9 316 Stainless Steel 1/2 in. Swagelok® Medium-Pressure Tube Fitting 1/2 in. Swagelok® Medium-Pressure Tube Fitting -
Medium-Pressure Tube Fittings — Unions — Straights
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4FK0-6 316 Stainless Steel 1/4 in. Swagelok® Medium-Pressure Tube Fitting 1/4 in. Swagelok® Medium-Pressure Tube Fitting SS-6FK0-6 316 Stainless Steel 3/8 in. Swagelok® Medium-Pressure Tube Fitting 3/8 in. Swagelok® Medium-Pressure Tube Fitting SS-8FK0-6 316 Stainless Steel 1/2 in. Swagelok® Medium-Pressure Tube Fitting 1/2 in. Swagelok® Medium-Pressure Tube Fitting SS-12FK0-6 316 Stainless Steel 3/4 in. Swagelok® Medium-Pressure Tube Fitting 3/4 in. Swagelok® Medium-Pressure Tube Fitting -
Medium-Pressure Tube Fittings — Unions — Tees
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4FK0-3 316 Stainless Steel 1/4 in. Swagelok® Medium-Pressure Tube Fitting 1/4 in. Swagelok® Medium-Pressure Tube Fitting SS-6FK0-3 316 Stainless Steel 3/8 in. Swagelok® Medium-Pressure Tube Fitting 3/8 in. Swagelok® Medium-Pressure Tube Fitting SS-8FK0-3 316 Stainless Steel 1/2 in. Swagelok® Medium-Pressure Tube Fitting 1/2 in. Swagelok® Medium-Pressure Tube Fitting
Product Availability by Store Location
Hours