Fittings — Cone and Thread Fittings
Fittings available with these specifications:
- 1/4 to 9/16 in.
- Tube nipple, male (one-piece), female
- 316 stainless steel
- Maximum 10 000 psig (689 bar) to 20 000 psig (1378 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Cone and Thread Fittings — Glands and Collars — Collars
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeCL4H 316 Stainless Steel 1/4 in. High-Pressure Collar - - -
Cone and Thread Fittings — Glands and Collars — Glands
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeGL4H 316 Stainless Steel 1/4 in. High-Pressure Gland - - GL4M 316 Stainless Steel 1/4 in. Medium-Pressure Gland - - GL9H 316 Stainless Steel 9/16 in. High-Pressure Gland - -
Product Availability by Store Location
Hours