Fittings — Medium-Pressure Tube Fittings
Fittings available with these specifications:
- 1/4 to 1 in. (6 to 12 mm)
- Straights, tees, crosses, elbows, tube adapters
- 316 stainless steel
- Maximum 6250 psig (430 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Medium-Pressure Tube Fittings — Male Connectors — Straights
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4FK0-1-4 316 Stainless Steel 1/4 in. Swagelok® Medium-Pressure Tube Fitting 1/4 in. Male NPT SS-4FK0-1-8 316 Stainless Steel 1/4 in. Swagelok® Medium-Pressure Tube Fitting 1/2 in. Male NPT SS-6FK0-1-4 316 Stainless Steel 3/8 in. Swagelok® Medium-Pressure Tube Fitting 1/4 in. Male NPT SS-6FK0-1-8 316 Stainless Steel 3/8 in. Swagelok® Medium-Pressure Tube Fitting 1/2 in. Male NPT SS-8FK0-1-8 316 Stainless Steel 1/2 in. Swagelok® Medium-Pressure Tube Fitting 1/2 in. Male NPT SS-6FK0-1-6 316 Stainless Steel 3/8 in. Swagelok® Medium-Pressure Tube Fitting 3/8 in. Male NPT SS-6FK0-7-4 316 Stainless Steel 3/8 in. Swagelok® Medium-Pressure Tube Fitting 1/4 in. Female NPT SS-4FK0-1-4MP 316 Stainless Steel 1/4 in. Swagelok® Medium-Pressure Tube Fitting 1/4 in. Male Medium-Pressure Cone and Thread
Product Availability by Store Location
Hours