Fittings — Tube Fittings and Adapters
Fittings available with these specifications:
- 1/16 to 2 in.
- 316 stainless steel, 6-Moly, Alloy 400, Alloy 600, Alloy 625, Alloy 825, Alloy C-276, aluminum, brass, carbon steel, PFA, PTFE, Alloy 2507, titanium (grade 4)
- Straight, elbow, cross, tee, tube adapter
- Maximum 1900 psig (130 bar) to 15 000 psig (1033 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Tube Fittings and Adapters — Fusible Tube Adapters — Straights
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-6-FTA-160 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Fusible Tube Adapter SS-6-FTA-212 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Fusible Tube Adapter SS-6-FTA-255 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Fusible Tube Adapter
Product Availability by Store Location
Hours