Fittings — Tube Fittings and Adapters
Fittings available with these specifications:
- 1/16 to 2 in.
- 316 stainless steel, 6-Moly, Alloy 400, Alloy 600, Alloy 625, Alloy 825, Alloy C-276, aluminum, brass, carbon steel, PFA, PTFE, Alloy 2507, titanium (grade 4)
- Straight, elbow, cross, tee, tube adapter
- Maximum 1900 psig (130 bar) to 15 000 psig (1033 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Tube Fittings and Adapters — Low Dead Volume Unions — Tees
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-1F0-3GC 316 Stainless Steel 1/16 in. Female Swagelok® Tube Fitting 1/16 in. Female Swagelok® Tube Fitting
Product Availability by Store Location
Hours