Fittings — Tube Fittings and Adapters
Fittings available with these specifications:
- 1/16 to 2 in.
- 316 stainless steel, 6-Moly, Alloy 400, Alloy 600, Alloy 625, Alloy 825, Alloy C-276, aluminum, brass, carbon steel, PFA, PTFE, Alloy 2507, titanium (grade 4)
- Straight, elbow, cross, tee, tube adapter
- Maximum 1900 psig (130 bar) to 15 000 psig (1033 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Tube Fittings and Adapters — Zero Volume Reducers — Straights
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-200-6-1ZV 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting SS-400-6-1ZV 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting
Product Availability by Store Location
Hours