Ultra-Torr Vacuum Fittings — Tube Stubs
Your local authorized Swagelok sales and service center may have additional options.
-
Ultra-Torr Vacuum Fittings — Tube Stubs — StraightsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-6-UT-A-6 316 Stainless Steel 3/8 in. Ultra-Torr® Vacuum Fitting 3/8 in. Tube Stub SS-12-UT-A-16 316 Stainless Steel 3/4 in. Ultra-Torr® Vacuum Fitting 1 in. Tube Stub SS-4-UT-A-8 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/2 in. Tube Stub SS-1-UT-A-4BT 316 Stainless Steel 1/16 in. Ultra-Torr® Vacuum Fitting 1/4 in. Tube Stub SS-4-UT-A-8BT 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/2 in. Tube Stub SS-8-UT-A-10BT 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 5/8 in. Tube Stub SS-2-UT-A-4BT 316 Stainless Steel 1/8 in. Ultra-Torr® Vacuum Fitting 1/4 in. Tube Stub SS-8-UT-A-12 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 3/4 in. Tube Stub SS-2-UT-A-6 316 Stainless Steel 1/8 in. Ultra-Torr® Vacuum Fitting 3/8 in. Tube Stub SS-16-UT-A-20 316 Stainless Steel 1 in. Ultra-Torr® Vacuum Fitting 1 1/4 in. Tube Stub SS-2-UT-A-4 316 Stainless Steel 1/8 in. Ultra-Torr® Vacuum Fitting 1/4 in. Tube Stub SS-4-UT-A-6BT 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 3/8 in. Tube Stub SS-6-UT-A-8BT 316 Stainless Steel 3/8 in. Ultra-Torr® Vacuum Fitting 1/2 in. Tube Stub SS-4-UT-A-6 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 3/8 in. Tube Stub SS-6-UT-A-8 316 Stainless Steel 3/8 in. Ultra-Torr® Vacuum Fitting 1/2 in. Tube Stub SS-8-UT-A-10 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 5/8 in. Tube Stub SS-2-UT-A-6BT 316 Stainless Steel 1/8 in. Ultra-Torr® Vacuum Fitting 3/8 in. Tube Stub SS-4-UT-A-4 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/4 in. Tube Stub SS-8-UT-A-12BT 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 3/4 in. Tube Stub
Product Availability by Store Location
Hours