Ultra-Torr Vacuum Fittings — Unions
Your local authorized Swagelok sales and service center may have additional options.
-
Ultra-Torr Vacuum Fittings — Unions — StraightsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-4-UT-6-400 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/4 in. Swagelok® Tube Fitting SS-8-UT-6 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 1/2 in. Ultra-Torr® Vacuum Fitting SS-8-UT-6-4 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 1/4 in. Ultra-Torr® Vacuum Fitting SS-16-UT-6 316 Stainless Steel 1 in. Ultra-Torr® Vacuum Fitting 1 in. Ultra-Torr® Vacuum Fitting SS-12-UT-6 316 Stainless Steel 3/4 in. Ultra-Torr® Vacuum Fitting 3/4 in. Ultra-Torr® Vacuum Fitting SS-4-UT-6-200 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/8 in. Swagelok® Tube Fitting SS-6-UT-6-4 316 Stainless Steel 3/8 in. Ultra-Torr® Vacuum Fitting 1/4 in. Ultra-Torr® Vacuum Fitting SS-4-UT-6 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/4 in. Ultra-Torr® Vacuum Fitting SS-8-UT-6-400 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 1/4 in. Swagelok® Tube Fitting SS-8-UT-6-810 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 1/2 in. Swagelok® Tube Fitting SS-6-UT-6-600 316 Stainless Steel 3/8 in. Ultra-Torr® Vacuum Fitting 3/8 in. Swagelok® Tube Fitting SS-6-UT-6 316 Stainless Steel 3/8 in. Ultra-Torr® Vacuum Fitting 3/8 in. Ultra-Torr® Vacuum Fitting -
Ultra-Torr Vacuum Fittings — Unions — 90° ElbowsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-4-UT-9 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/4 in. Swagelok® Tube Fitting -
Ultra-Torr Vacuum Fittings — Unions — TeesYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-4-UT-3 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/4 in. Ultra-Torr® Vacuum Fitting SS-8-UT-3 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 1/2 in. Ultra-Torr® Vacuum Fitting
Product Availability by Store Location
Hours