VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories
Your local authorized Swagelok sales and service center may have additional options.
-
VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — Male NutsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-2-VCR-4 316 Stainless Steel 1/8 in. Male VCR® Metal Gasket Face Seal Fitting - - SS-16-VCR-4 316 Stainless Steel 1 in. Male VCR® Metal Gasket Face Seal Fitting - - SS-8-VCR-4 316 Stainless Steel 1/2 in. Male VCR® Metal Gasket Face Seal Fitting - - SS-10-VCR-4 316 Stainless Steel 5/8 in. Male VCR® Metal Gasket Face Seal Fitting - - SS-4-VCR-4-B25 316 Stainless Steel 1/4 in. Male VCR® Metal Gasket Face Seal Fitting - - SS-12-VCR-4 316 Stainless Steel 3/4 in. Male VCR® Metal Gasket Face Seal Fitting - - SS-8-VCR-4-B25 316 Stainless Steel 1/2 in. Male VCR® Metal Gasket Face Seal Fitting - - SS-4-HVCR-4SR 316 Stainless Steel 1/4 in. Male High-Flow VCR® Metal Gasket Face Seal Fitting - - SS-4-VCR-4 316 Stainless Steel 1/4 in. Male VCR® Metal Gasket Face Seal Fitting - - -
VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — GasketsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
CU-8-VCR-2-GR Copper - - - - NI-12-VCR-2 Nickel - - - - NI-12-VCR-2-GR-VS Nickel - - - - SS-4-VCR-2-ZC-VS 316L Stainless Steel - - - - SS-4-VCR-2-KN-VS 316L Stainless Steel - - - - SS-8-VCR-2-GR 316L Stainless Steel - - - - NI-2-VCR-2-VS Nickel - - - - NI-8-VCR-2-VS-BL Nickel - - - - CU-2-VCR-2 Copper - - - - NI-16-VCR-2-GR Nickel - - - - SS-12-VCR-2 316L Stainless Steel - - - - SS-12-VCR-2-GR-VS 316L Stainless Steel - - - - SS-8-VCR-2-GR-VS 316L Stainless Steel - - - - CU-16-VCR-2 Copper - - - - NI-8-VCR-2-ZC-VS Nickel - - - - CU-12-VCR-2 Copper - - - - NI-12-VCR-2-VS Nickel - - - - SS-8-VCR-2-VS-BL 316L Stainless Steel - - - - NI-16-VCR-2-GR-VS Nickel - - - - NI-4-VCR-2-ZC-VS Nickel - - - - SS-4-VCR-2-GR-VS 316L Stainless Steel - - - - SS-10-VCR-2 316L Stainless Steel - - - - CU-4-VCR-2 Copper - - - - SS-2-VCR-2-VS 316L Stainless Steel - - - - SS-4-VCR-2-BL 316L Stainless Steel - - - - NI-4-VCR-2-GR-VS Nickel - - - - SS-12-VCR-2-VS 316L Stainless Steel - - - - T-8-VCR-2 PTFE - - - - NI-12-VCR-2-GR Nickel - - - - NI-8-VCR-2 Nickel - - - - SS-8-VCR-2-ZC-VS 316L Stainless Steel - - - - SS-2-VCR-2 316L Stainless Steel - - - - SS-4-VCR-2 316L Stainless Steel - - - - NI-4-VCR-2-GR-VS-BL Nickel - - - - NI-8-VCR-2-GR Nickel - - - - SS-16-VCR-2-VS 316L Stainless Steel - - - - SS-4-VCR-2-GR-BL 316L Stainless Steel - - - - NI-4-VCR-2 Nickel - - - - NI-4-VCR-2-ZCT-VS Nickel - - - - SS-12-VCR-2-GR 316L Stainless Steel - - - - SS-16-VCR-2 316L Stainless Steel - - - - NI-2-VCR-2 Nickel - - - - CU-8-VCR-2 Copper - - - - SS-16-VCR-2-GR-VS 316L Stainless Steel - - - - SS-4-VCR-2-VS 316L Stainless Steel - - - - NI-4-VCR-2-BL Nickel - - - - SS-4-VCR-2-ZCT-VS 316L Stainless Steel - - - - NI-16-VCR-2 Nickel - - - - NI-8-VCR-2-VS Nickel - - - - SS-4-VCR-2-GR-VS-BL 316L Stainless Steel - - - - NI-4-VCR-2-GR Nickel - - - - SS-4-VCR-2-GR 316L Stainless Steel - - - - SS-4-VCR-2-VS-BL 316L Stainless Steel - - - - SS-8-VCR-2 316L Stainless Steel - - - - CU-4-VCR-2-GR Copper - - - - NI-4-VCR-2-VS Nickel - - - - NI-8-VCR-2-GR-VS Nickel - - - - SS-16-VCR-2-GR 316L Stainless Steel - - - - SS-4-VCR-2-MR-VS 316L Stainless Steel - - - - SS-8-VCR-2-BL 316L Stainless Steel - - - - SS-8-VCR-2-VS 316L Stainless Steel - - - - NI-4-VCR-2-VS-BL Nickel - - - - -
VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — Valve LocksYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-4-VCR-VLC 316 Stainless Steel 1/4 in. Valve Lock - - -
VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — Female NutsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-4-VCR-1-B25 316 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting - - SS-4-VCR-1 316 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting - - SS-10-VCR-1 316 Stainless Steel 5/8 in. Female VCR® Metal Gasket Face Seal Fitting - - SS-4-VCR-1-03816 316 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting - - SS-16-VCR-1 316 Stainless Steel 1 in. Female VCR® Metal Gasket Face Seal Fitting - - SS-2-VCR-1 316 Stainless Steel 1/8 in. Female VCR® Metal Gasket Face Seal Fitting - - SS-8-VCR-1-B25 316 Stainless Steel 1/2 in. Female VCR® Metal Gasket Face Seal Fitting - - SS-8-VCR-1 316 Stainless Steel 1/2 in. Female VCR® Metal Gasket Face Seal Fitting - - SS-4-HVCR-1SR 316 Stainless Steel 1/4 in. Female High-Flow VCR® Metal Gasket Face Seal Fitting - - SS-12-VCR-1 316 Stainless Steel 3/4 in. Female VCR® Metal Gasket Face Seal Fitting - - SS-4-VCR-1-SC 316 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting - - -
VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — Female Nuts for non 'SR' glandsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-4-HVCR-1 316 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting - - -
VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — Fitting LocksYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-8-VCR-FLC Stainless Steel 1/2 in. Fitting Lock - - SS-4-VCR-FLC 316 Stainless Steel 1/4 in. Fitting Lock - - -
VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — Side Load Gasket Assembly ToolYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
MS-4-VCR-ZC-TL Polyethersulfone (PES) - - - - -
VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — Female Split NutsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-4-VCR-1-SN 316 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting - - -
VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — Short Male NutsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-4-VCR-4-.65NC 316 Stainless Steel 1/4 in. Male VCR® Metal Gasket Face Seal Fitting - - SS-8-VCR-4-.65 316 Stainless Steel 1/2 in. Male VCR® Metal Gasket Face Seal Fitting - - SS-4-VCR-4-.54NC 316 Stainless Steel 1/4 in. Male VCR® Metal Gasket Face Seal Fitting - - -
VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — Male Split NutsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-4-VCR-4-SN 316 Stainless Steel 1/4 in. Male VCR® Metal Gasket Face Seal Fitting - -
Product Availability by Store Location
Hours