VCR® Metal Gasket Face Seal Fittings — Reducers
Your local authorized Swagelok sales and service center may have additional options.
-
VCR® Metal Gasket Face Seal Fittings — Reducers — StraightsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-8-VCR-6-DM-4 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting SS-4-VCR-6-DM-2 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/8 in. VCR® Metal Gasket Face Seal Fitting SS-4-VCR-6-DF-2 316 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/8 in. Female VCR® Metal Gasket Face Seal SS-8-VCR-6-DF-4 316 Stainless Steel 1/2 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Female VCR® Metal Gasket Face Seal
Product Availability by Store Location
Hours