VCR® Metal Gasket Face Seal Fittings — Unions
Your local authorized Swagelok sales and service center may have additional options.
-
VCR® Metal Gasket Face Seal Fittings — Unions — StraightsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-4-VCR-6-DM 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 6LV-4-VCR-6-DM-045P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting SS-8-VCR-CG 316 Stainless Steel 1/2 in. Female VCR® Metal Gasket Face Seal Fitting 1/2 in. Female VCR® Metal Gasket Face Seal SS-4-VCR-CG 316 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Female VCR® Metal Gasket Face Seal 6LV-4-VCR-6-DM-017P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting SS-4-VCR-6-DMP 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 6LV-4-VCR-6-DM-010P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 6LV-4-VCR-6-DM-100P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 6LV-4-VCR-6-DM-020P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting SS-8-VCR-6-DF 316 Stainless Steel 1/2 in. Female VCR® Metal Gasket Face Seal Fitting 1/2 in. Female VCR® Metal Gasket Face Seal Fitting SS-12-VCR-6-DM 316 Stainless Steel 3/4 in. VCR® Metal Gasket Face Seal Fitting 3/4 in. VCR® Metal Gasket Face Seal Fitting SS-8-VCR-6-DM 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/2 in. VCR® Metal Gasket Face Seal Fitting 6LV-4-VCR-6-DM-026P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 6LV-4-VCR-6-DM-030P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting SS-4-VCR-6-DF 316 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Female VCR® Metal Gasket Face Seal Fitting SS-2-VCR-6-DM 316 Stainless Steel 1/8 in. VCR® Metal Gasket Face Seal Fitting 1/8 in. VCR® Metal Gasket Face Seal Fitting SS-2-VCR-CG 316 Stainless Steel 1/8 in. Female VCR® Metal Gasket Face Seal Fitting 1/8 in. Female VCR® Metal Gasket Face Seal -
VCR® Metal Gasket Face Seal Fittings — Unions — CrossesYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-4-VCR-CS 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting SS-8-VCR-CS 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/2 in. VCR® Metal Gasket Face Seal Fitting -
VCR® Metal Gasket Face Seal Fittings — Unions — TeesYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-4-HVCR-T 316L Stainless Steel 1/4 in. High-Flow VCR® Metal Gasket Face Seal Fitting 1/4 in. High-Flow VCR® Metal Gasket Face Seal Fitting SS-4-VCR-T 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting SS-8-VCR-T 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/2 in. VCR® Metal Gasket Face Seal Fitting SS-4-VCR-TP 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting -
VCR® Metal Gasket Face Seal Fittings — Unions — 90° ElbowsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-4-VCR-9 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting SS-4-VCR-9P 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting SS-2-VCR-9 316 Stainless Steel 1/8 in. VCR® Metal Gasket Face Seal Fitting 1/8 in. VCR® Metal Gasket Face Seal Fitting SS-8-VCR-9 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/2 in. VCR® Metal Gasket Face Seal Fitting SS-8-VCR-9P 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/2 in. VCR® Metal Gasket Face Seal Fitting
Product Availability by Store Location
Hours