Regulators — Back-Pressure Regulators, Spring-Loaded
Your local authorized Swagelok sales and service center may have additional options.
-
Back-Pressure Regulators, Spring-Loaded — Back-Pressure RegulatorsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialMaximum Inlet PressurePressure Control RangePortsPort Configuration
KBP1E0A4A5A20000 316 Stainless Steel 50 psig (3.4 bar) 0 to 50 psig (3.4 bar) 1/4 in. Female NPT A KBP1J0A4A5A20000 316 Stainless Steel 500 psig (34.4 bar) 0 to 500 psig (34.4 bar) 1/4 in. Female NPT A KBP1G0A4A5A20000 316 Stainless Steel 250 psig (17.2 bar) 0 to 250 psig (17.2 bar) 1/4 in. Female NPT A KBP1F0D4A5A20000 316 Stainless Steel 100 psig (6.8 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT D KBP1F0A4A5A20000 316 Stainless Steel 100 psig (6.8 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT A
Product Availability by Store Location
Hours