Sample Cylinders — Double-Ended Cylinders
Your local authorized Swagelok sales and service center may have additional options.
-
Double-Ended Cylinders — Miniature Sample CylindersYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-4CD-TW-10 316 Stainless Steel 3/8 in. Tube Stub 3/8 in. Tube Stub SS-4CD-TW-50 316 Stainless Steel 3/8 in. Tube Stub 3/8 in. Tube Stub SS-4CD-TW-25 316 Stainless Steel 3/8 in. Tube Stub 3/8 in. Tube Stub -
Double-Ended Cylinders — DOT-Compliant CylindersYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
304L-HDF8-1000 304L Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 304L-HDF4-50 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF4-500-T 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 316L-50DF4-300 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF4-300 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF4-2250 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF4-400 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF4-150 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF8-2250 304L Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 316L-HDF4-500 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 316L-HDF4-300-12457 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF4-1000 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF4-500 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF2-40 304L Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT 316L-HDF4-1000 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF4-1GAL 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF4-300-T 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF4-75 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 316L-50DF4-500 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 316L-50DF4-150 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF4-1000T 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF8-1GAL 304L Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 316L-HDF4-300 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 316L-HDF4-150 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT -
Double-Ended Cylinders — TPED-Compliant CylindersYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
304L-HDF4-2250-PD 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF4-1000-PD 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF4-300-PD 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF4-500-PD 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT
Product Availability by Store Location
Hours