Tubing and Tube Accessories
Your local authorized Swagelok sales and service center may have additional options.
-
Support System — Bolted Plastic Clamp Tube SupportYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius
304-S1-PP-4T Polypropylene 1/4 in. - - 316-S3-PP-8T Polypropylene 1/2 in. - - 304-S3-PP-16TM Polypropylene 16 mm - - 304-S1-PP-6TM Polypropylene 6 mm - - 304-S1-PP-10TM Polypropylene 10 mm - - 304-S3-PP-10T Polypropylene 5/8 in. - - 304-S3-PP-12T Polypropylene 3/4 in. - - 304-S1-PP-12TM Polypropylene 12 mm - - 304-S3-PA-16T Polyamide 1 in. - - 304-S3-PP-16T Polypropylene 1 in. - - 304-S3-PP-18TM Polypropylene 18 mm - - 304-S5-PP-20T Polypropylene 1 1/4 in. - - 304-S1-PP-8TM Polypropylene 8 mm - - 304-S1-PA-4T Polyamide 1/4 in. - - 304-S3-PP-25TM Polypropylene 25 mm - - 304-S1-PP-6T Polypropylene 3/8 in. - - 304-S3-PA-8T Polyamide 1/2 in. - - 304-S5-PP-24T Polypropylene 1 1/2 in. - - 304-S3-PP-8T Polypropylene 1/2 in. - - 304-S3-PP-14T Polypropylene 7/8 in. - - -
Support System — Weld PlateYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius
304-S6-WP 304 Stainless Steel - 3.46 in. (87.9 mm) Length - 304-S3-WP 304 Stainless Steel - 1.97 in. (50.0 mm) Length - 304-S5-WP 304 Stainless Steel - 2.76 in. (70.1 mm) Length - 304-S1-WP 304 Stainless Steel - 1.42 in. (36.1 mm) Length - 304-S1-WPM 304 Stainless Steel - 36 mm (1.42 in.) Length - -
Support System — Twin Support Weld PlateYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius
304-S1T-WP 304 Stainless Steel - 1.42 in. (36.1 mm) Length - 304-S1T-WPM 304 Stainless Steel - 37 mm (1.46 in.) Length - 304-S3T-WP 304 Stainless Steel - 2.76 in. (70.1 mm) Length - -
Support System — Strut NutYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius
S-S0-SNM Carbon Steel - - - SS-S0-SNM 316 Stainless Steel - - - SS-S0-SN 316 Stainless Steel - - - S-S0-SN Carbon Steel - - - -
Support System — Cushioned Clamp Tube SupportsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius
S-TBC4 Carbon Steel 1/4 in. - - S-TBC8 Carbon Steel 1/2 in. - - S-TBC6 Carbon Steel 3/8 in. - - SS-TBC16 316 Stainless Steel Clamp with Polypropylene Cushion 1 in. - - SS-TBC4 316 Stainless Steel Clamp with Polypropylene Cushion 1/4 in. - - SS-TBC12 316 Stainless Steel Clamp with Polypropylene Cushion 3/4 in. - - SS-TBC6 316 Stainless Steel Clamp with Polypropylene Cushion 3/8 in. - - SS-TBC8 316 Stainless Steel Clamp with Polypropylene Cushion 1/2 in. - - S-TBC12 Carbon Steel 3/4 in. - - -
Tube Cutting and Preparation — Cutting WheelYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius
MS-TCW-308 - - - - -
Swaging Tools — Manual Pre-Swaging Tools — Pre-Swaging ToolsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius
MS-ST-1610 - - - - MS-ST-810GA - 1/2 in. - - MS-ST-12M0GA - 12 mm - - MS-ST-400GA - 1/4 in. - - MS-ST-600GA - 3/8 in. - - MS-ST-1010GA - 5/8 in. - - MS-ST-10M0GA - 10 mm - - MS-ST-8M0GA - 8 mm - - MS-ST-1210 - - - - MS-ST-6M0GA - 6 mm - - MS-ST-16M0GA - 16 mm - - MS-ST-200 - - - - -
Support System — Elongated Weld PlateYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius
304-S1-WPEM 304 Stainless Steel - 64 mm (2.52 in.) Length - 304-S1-WPE 304 Stainless Steel - 2.52 in. (64.0 mm) Length - 304-S3-WPE 304 Stainless Steel - 3.07 in. (78.0 mm) Length - 304-S6-WPE 304 Stainless Steel - 4.57 in. (116 mm) Length - 304-S5-WPE 304 Stainless Steel - 3.94 in. (100 mm) Length - -
Support System — Twin Bolted Plastic Clamp Tube SupportYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius
304-S1T-PP-10TM Polypropylene 10 mm - - 304-S1T-PP-6T Polypropylene 3/8 in. - - 304-S3T-PP-12T Polypropylene 3/4 in. - - 304-S1T-PP-4T Polypropylene 1/4 in. - - 304-S3T-PP-8T Polypropylene 1/2 in. - - 304-S1T-PP-6TM Polypropylene 6 mm - - 304-S3T-PP-16T Polypropylene 1 in. - - -
Support System — Tube Support StripsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius
MS-TSS-8 Polypropylene 1/2 in. - - MS-TSS-6 Polypropylene 3/8 in. - - MS-TSS-4 Polypropylene 1/4 in. - -
Product Availability by Store Location
Hours