Ball and Quarter-Turn Plug Valves — Multipurpose Ball Valves, AFS Series
Your local authorized Swagelok sales and service center may have additional options.
-
Ball and Quarter-Turn Plug Valves — Multipurpose Ball Valves, AFS Series — 2-Way Straight PatternYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-AFSF12 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT SS-AFSF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-AFSS12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting SS-AFSS12-LH 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting SS-AFSS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting SS-AFSS16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting SS-AFSS16MM 316 Stainless Steel 16 mm Swagelok® Tube Fitting 16 mm Swagelok® Tube Fitting SS-AFSS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-AFSS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-AFSS8-LH 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-AFSS12MM-LH 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting SS-AFSF8-LH 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT
Product Availability by Store Location
Hours