Quick Connects — PTFE-Sealed Quick Connects
Your local authorized Swagelok sales and service center may have additional options.
-
Quick Connects — PTFE-Sealed Quick Connects — DESO StemsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-QTM8-D-810 Xylan®-Coated 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-QTM2-D-400 Xylan®-Coated 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QTM2-D-600 Xylan®-Coated 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QTM2-D-4PMK3 Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - SS-QTM2-D-4PM Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - SS-QTM2-D-4PMK2 Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - SS-QTM2-D-8M0K4 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - SS-QTM4-D-400 Xylan®-Coated 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QTM2-D-4PMK5 Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - SS-QTM4-D-600 Xylan®-Coated 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QTM8-D-16PF Xylan®-Coated 316 Stainless Steel 1 in. Female NPT - - SS-QTM8-D-16PM Xylan®-Coated 316 Stainless Steel 1 in. Male NPT - - SS-QTM8-D-12PM Xylan®-Coated 316 Stainless Steel 3/4 in. Male NPT - - SS-QTM8-D-8PF Xylan®-Coated 316 Stainless Steel 1/2 in. Female NPT - - SS-QTM4-D-4PM Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - SS-QTM8-D-1210 Xylan®-Coated 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting - - SS-QTM2-D-8M0K2 Xylan®-Coated 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - SS-QTM8-D-12PF Xylan®-Coated 316 Stainless Steel 3/4 in. Female NPT - - SS-QTM2-D-4PF Xylan®-Coated 316 Stainless Steel 1/4 in. Female NPT - - SS-QTM2-D-6M0 Xylan®-Coated 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - SS-QTM8-D-8PM Xylan®-Coated 316 Stainless Steel 1/2 in. Male NPT - - -
Quick Connects — PTFE-Sealed Quick Connects — BodiesYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-QTM2A-B-600 Xylan®-Coated 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QTM2A-B-400 Xylan®-Coated 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QTM2A-B-4PM Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - SS-QTM4A-B-4PF Xylan®-Coated 316 Stainless Steel 1/4 in. Female NPT - - SS-QTM8A-B-1210 Xylan®-Coated 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting - - SS-QTM2A-B-4PMK2 Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - SS-QTM2A-B-8M0K4 Xylan®-Coated 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - SS-QTM8A-B-12PM Xylan®-Coated 316 Stainless Steel 3/4 in. Male NPT - - SS-QTM8A-B-16PM Xylan®-Coated 316 Stainless Steel 1 in. Male NPT - - SS-QTM2A-B-4PMK5 Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - SS-QTM4A-B-400 Xylan®-Coated 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QTM8A-B-8PF Xylan®-Coated 316 Stainless Steel 1/2 in. Female NPT - - M-QTM2A-B-4PF Alloy 400 1/4 in. Female NPT - - SS-QTM4A-B-4PM Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - SS-QTM8A-B-1610 Xylan®-Coated 316 Stainless Steel 1 in. Swagelok® Tube Fitting - - SS-QTM2A-B-8M0K2 Xylan®-Coated 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - SS-QTM8A-B-16PF Xylan®-Coated 316 Stainless Steel 1 in. Female NPT - - SS-QTM4A-B-600 Xylan®-Coated 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QTM2A-B-6M0 Xylan®-Coated 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - SS-QTM2A-B-4PF Xylan®-Coated 316 Stainless Steel 1/4 in. Female NPT - - SS-QTM8A-B-810 Xylan®-Coated 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-QTM8A-B-8PM Xylan®-Coated 316 Stainless Steel 1/2 in. Male NPT - - SS-QTM4A-B-6PF Xylan®-Coated 316 Stainless Steel 3/8 in. Female NPT - - SS-QTM8A-B-12PF Xylan®-Coated 316 Stainless Steel 3/4 in. Female NPT - - -
Quick Connects — PTFE-Sealed Quick Connects — StemsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-QTM2-S-400 Xylan®-Coated 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - -
Quick Connects — PTFE-Sealed Quick Connects — Bulkhead BodiesYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-QTM2A-B1-400 Xylan®-Coated 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - -
Product Availability by Store Location
Hours