Quick-Connects — Full-Flow Quick-Connects
Valves available with these specifications:
- 1/4 to 1 in. (6 mm)
- –50°F (–45°C) to 500°F (260°C)
- 316 stainless steel, brass
- 150 psig (10.3 bar) to 6000 psig (413 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Quick-Connects — Full-Flow Quick-Connects — Stems
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-QF8-S-8PF Brass 1/2 in. Female NPT - - SS-QF12-S-1210 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting - - SS-QF12-S-12PM 316 Stainless Steel 3/4 in. Male NPT - - SS-QF16-S-1610 316 Stainless Steel 1 in. Swagelok® Tube Fitting - - SS-QF16-S-16PM 316 Stainless Steel 1 in. Male NPT - - SS-QF4-S-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QF4-S-4MS 316 Stainless Steel 1/4 in. Male ISO Parallel Thread - - SS-QF4-S-4PF 316 Stainless Steel 1/4 in. Female NPT - - SS-QF4-S-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QF8-S-6PF 316 Stainless Steel 3/8 in. Female NPT - - SS-QF8-S-6PM 316 Stainless Steel 3/8 in. Male NPT - - SS-QF8-S-8FS 316 Stainless Steel 1/2 in. Female ISO Parallel Thread - - SS-QF8-S-8PF 316 Stainless Steel 1/2 in. Female NPT - - SS-QF8-S-8MS 316 Stainless Steel 1/2 in. Male ISO Parallel Thread - - SS-QF4-S-6PF 316 Stainless Steel 3/8 in. Female NPT - - B-QF4-S-4PM Brass 1/4 in. Male NPT - - B-QF12-S-12PF Brass 3/4 in. Female NPT - - B-QF4-S-4PF Brass 1/4 in. Female NPT - - SS-QF8-S-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-QF8-S-8MT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread - - SS-QF8-S-8PM 316 Stainless Steel 1/2 in. Male NPT - - SS-QF16-S-16PF 316 Stainless Steel 1 in. Female NPT - - SS-QF4-S-4MT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - SS-QF4-S-4PM 316 Stainless Steel 1/4 in. Male NPT - - SS-QF4-S-6M0 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - SS-QF12-S-12PF 316 Stainless Steel 3/4 in. Female NPT - - -
Quick-Connects — Full-Flow Quick-Connects — Bodies
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-QF8-B-6PF 316 Stainless Steel 3/8 in. Female NPT - - SS-QF8-B-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-QF8-B-8MS 316 Stainless Steel 1/2 in. Male ISO Parallel Thread - - SS-QF8-B-8PF 316 Stainless Steel 1/2 in. Female NPT - - SS-QF8-B-8PM 316 Stainless Steel 1/2 in. Male NPT - - SS-QF16-B-16PF 316 Stainless Steel 1 in. Female NPT - - SS-QF16-B-16PM 316 Stainless Steel 1 in. Male NPT - - SS-QF4-B-4MT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - SS-QF4-B-4PM 316 Stainless Steel 1/4 in. Male NPT - - B-QF12-B-12PF Brass 3/4 in. Female NPT - - B-QF4-B-4PF Brass 1/4 in. Female NPT - - B-QF4-B-4PM Brass 1/4 in. Male NPT - - SS-QF12-B-1210 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting - - SS-QF12-B-12PF 316 Stainless Steel 3/4 in. Female NPT - - SS-QF12-B-12PM 316 Stainless Steel 3/4 in. Male NPT - - SS-QF16-B-1610 316 Stainless Steel 1 in. Swagelok® Tube Fitting - - SS-QF4-B-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QF4-B-4FT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread - - SS-QF4-B-4MS 316 Stainless Steel 1/4 in. Male ISO Parallel Thread - - SS-QF4-B-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QF4-B-6M0 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - SS-QF4-B-6PF 316 Stainless Steel 3/8 in. Female NPT - - SS-QF4-B-6PM 316 Stainless Steel 3/8 in. Male NPT - - SS-QF8-B-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - B-QF8-B-8PF Brass 1/2 in. Female NPT - - SS-QF8-B-8FS 316 Stainless Steel 1/2 in. Female ISO/BSP Parallel - - SS-QF4-B-4PF 316 Stainless Steel 1/4 in. Female NPT - -
Product Availability by Store Location
Hours