Stainless Steel Pipe Fitting, Elbow, 1/4 in. Female ISO Tapered Thread
Part #: SS-4-E-RT
|
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
MTO Base ProductLog in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Stainless Steel Pipe Fitting, Elbow, 1/4 in. Female ISO Tapered Thread
Log in or Register to view price
Catalogs
MTO Base Product
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-4-E-RT — Stainless Steel Pipe Fitting, Elbow, 1/4 in. Female ISO Tapered Thread
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1/4 in. |
Connection 1 Type | Female ISO Tapered Thread |
Connection 2 Size | 1/4 in. |
Connection 2 Type | Female ISO Tapered Thread |
Flow Restrictor | No |
eClass (4.1) | 37020551 |
eClass (5.1.4) | 37020501 |
eClass (6.0) | 37020501 |
eClass (6.1) | 37020501 |
UNSPSC (4.03) | 40141700 |
UNSPSC (10.0) | 40172807 |
UNSPSC (11.0501) | 40142317 |
UNSPSC (13.0601) | 40172807 |
UNSPSC (15.1) | 40172807 |
UNSPSC (17.1001) | 40172807 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.