text.skipToContent text.skipToNavigation

Kurzer VCR-Schweißstutzen, Edelstahl 316L, 1/8 Zoll VCR - 1/8 Zoll x 0,028 Zoll Rohrstumpfschweißende, Rohrlänge 19,1 mm (0,75 Zoll), SC-01 gereinigt

Part #: 6LV-2-VCR-3S-2TB7P

Specifications

Attribute Value
Body Material Edelstahl 316L VAR
Cleaning Process Ultrahochrein-Prozess-Spezifikation (SC-01)
Connection 1 Size 1/8 Zoll
Connection 1 Type VCR®-Schweißstutzen mit Metalldichtscheibe
Connection 2 Size 1/8 Zoll
Connection 2 Type Rohrstumpfschweißenden
Feature Elektropoliert
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 31163000
UNSPSC (10.0) 40142610
UNSPSC (11.0501) 40142610
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183110
Short Glands

Short VCR® gland supports compact, high-purity face seal connections in tight spaces—ideal for semiconductor and vacuum-grade assemblies.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Warning: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.

Kurzer VCR-Schweißstutzen, Edelstahl 316L, 1/8 Zoll VCR - 1/8 Zoll x 0,028 Zoll Rohrstumpfschweißende, Rohrlänge 19,1 mm (0,75 Zoll), SC-01 gereinigt

Part #: 6LV-2-VCR-3S-2TB7P
View Catalog

Add To Favorites

Catalogs

Short Glands
Short VCR® gland supports compact, high-purity face seal connections in tight spaces—ideal for semiconductor and vacuum-grade assemblies.

Specifications

6LV-2-VCR-3S-2TB7P — Kurzer VCR-Schweißstutzen, Edelstahl 316L, 1/8 Zoll VCR - 1/8 Zoll x 0,028 Zoll Rohrstumpfschweißende, Rohrlänge 19,1 mm (0,75 Zoll), SC-01 gereinigt

Attribute Value
Body Material Edelstahl 316L VAR
Cleaning Process Ultrahochrein-Prozess-Spezifikation (SC-01)
Connection 1 Size 1/8 Zoll
Connection 1 Type VCR®-Schweißstutzen mit Metalldichtscheibe
Connection 2 Size 1/8 Zoll
Connection 2 Type Rohrstumpfschweißenden
Feature Elektropoliert
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 31163000
UNSPSC (10.0) 40142610
UNSPSC (11.0501) 40142610
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
316L-4-VCR-3AS 316L Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Automatic Tube Butt Weld View Product
316L-8-VCR-3AS 316L Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Automatic Tube Butt Weld View Product
6LV-12-VCR-3S-12TB7-065P 316L VAR 3/4 in. VCR® Metal Gasket Face Seal Gland 3/4 in. Tube Butt Weld View Product
6LV-2-VCR-3S-2TB7 316L VAR 1/8 in. VCR® Metal Gasket Face Seal Gland 1/8 in. Tube Butt Weld View Product
6LV-4-HVCR-3S-6TB2P 316L VAR 1/4 in. High-Flow VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-4-HVCR-3S-6TB7 316L VAR 1/4 in. High-Flow VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-4-VCR-3S-2TB7 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/8 in. Tube Butt Weld View Product
6LV-4-VCR-3S-2TB7P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/8 in. Tube Butt Weld View Product
6LV-4-VCR-3S-4TB2 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3S-4TB2P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3S-4TB2PB25 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3S-4TB3 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3S-4TB3P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3S-4TB7 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3S-4TB7P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3S-4TB7PB25 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3S-6MTB7 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 6 mm Tube Butt Weld View Product
6LV-4-VCR-3S-8MTB7 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 8 mm Tube Butt Weld View Product
6LV-8-VCR-3S-10MTB7 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 10 mm Tube Butt Weld View Product
6LV-8-VCR-3S-12MTB7 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 12 mm Tube Butt Weld View Product
6LV-8-VCR-3S-4TB7 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-8-VCR-3S-4TB7P 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-8-VCR-3S-6TB2 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-8-VCR-3S-6TB2P 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-8-VCR-3S-6TB7 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-8-VCR-3S-6TB7P 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-8-VCR-3S-8TB2 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
6LV-8-VCR-3S-8TB2P 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
6LV-8-VCR-3S-8TB3 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
6LV-8-VCR-3S-8TB3P 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
6LV-8-VCR-3S-8TB7 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
6LV-8-VCR-3S-8TB7P 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
6LVV-4-VCR-3S-4TB2P 316L VIM VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LVV-4-VCR-3S-4TB7P 316L VIM VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LVV-8-VCR-3S-8TB3P 316L VIM VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
HC22-4-VCR-3S-4TB2 Alloy C-22 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
SS-4-VCR-3-.50LG 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Socket Weld View Product
SS-4-VCR-3-.75LG 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Socket Weld View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.