text.skipToContent text.skipToNavigation

Stainless Steel Pipe Fitting, Elbow, 1/4 in. Female NPT

Part #: SS-4-E

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
Flow Restrictor No
eClass (4.1) 37020551
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40172807
UNSPSC (11.0501) 40142317
UNSPSC (13.0601) 40172807
UNSPSC (15.1) 40172807
UNSPSC (17.1001) 40172807
90° Elbows

Enables smooth directional changes in pipe systems without sacrificing pressure integrity—ideal for compact, high-performance layouts.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Stainless Steel Pipe Fitting, Elbow, 1/4 in. Female NPT

Part #: SS-4-E
View Catalog

Add To Favorites

Catalogs

90° Elbows
Enables smooth directional changes in pipe systems without sacrificing pressure integrity—ideal for compact, high-performance layouts.

Specifications

SS-4-E — Stainless Steel Pipe Fitting, Elbow, 1/4 in. Female NPT

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
Flow Restrictor No
eClass (4.1) 37020551
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40172807
UNSPSC (11.0501) 40142317
UNSPSC (13.0601) 40172807
UNSPSC (15.1) 40172807
UNSPSC (17.1001) 40172807
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-4-E Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-12-E 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT View Product
SS-12-ME 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT View Product
SS-16-E 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT View Product
SS-2-E 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-2-ME 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-4-ME 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-6-E 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT View Product
SS-6-E-RT 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 3/8 in. Female ISO Tapered Thread View Product
SS-6-ME 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT View Product
SS-8-E 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-8-E-10K 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-8-ME 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.