The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Sample Cylinder Carrying Handle for 3.5 in., 4 in. (88.9 mm, 102 mm) Cylinder OD
Log in or Register to view price
Catalogs
Carrying Handles
Help protect your cylinder ends and make the cylinder easier to carry and move with Swagelok caps and carrying handles for use with your sample cylinders.
Features: Sizes from 10 to 3785 cm3 (1 gal); Working pressures up to 5000 psig (344 bar); 304L and 316L stainless steel and alloy 400
Products: Double-ended sample cylinders in 304L and 316L stainless steel; Cylinder valves; Rupture disc units and rupture disc tees; Sample cylinder accessories
Features: Step-by-step identification procedure for threads and end connections.
Installation instructions, rupture disc kit ordering numbers, and precautions.
Specifications
Attribute | Value |
---|---|
Body Material | 304 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Handle Size | 4 in. |
eClass (4.1) | 36030302 |
eClass (5.1.4) | 21049090 |
eClass (6.0) | 36039100 |
eClass (6.1) | 36039100 |
UNSPSC (4.03) | 24111800 |
UNSPSC (10.0) | 40141616 |
UNSPSC (11.0501) | 40141616 |
UNSPSC (13.0601) | 40141616 |
UNSPSC (15.1) | 40141616 |
UNSPSC (17.1001) | 24111800 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
MS-5K-CY-2" | 304 Stainless Steel | - | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.