text.skipToContent text.skipToNavigation

스테인리스강 다목적 볼 밸브, SK 시리즈, 3/8인치 Swagelok 튜브 피팅

Part #: SS-4SKPS6

Specifications

Attribute Value
Body Material 316 스테인리스강
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 3/8인치
Connection 1 Type Swagelok® 튜브 피팅
Connection 2 Size 3/8인치
Connection 2 Type Swagelok® 튜브 피팅
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40141600
2-Way Straight Pattern

Trunnion-style 83 and H83 series ball valves provide durable service in low- and high-pressure applications. They feature a compact, maximum-flow design, low operating torque, and wide temperature range, and can be ordered with ECE R110-type approval.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Swagelok 튜브 피팅 연결구를 포함하여 Swagelok의 제품 및 부품을 산업 설계 표준이 적용되지 않는 타사 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.

스테인리스강 다목적 볼 밸브, SK 시리즈, 3/8인치 Swagelok 튜브 피팅

Part #: SS-4SKPS6
View Catalog

Add To Favorites

Catalogs

2-Way Straight Pattern

Trunnion-style 83 and H83 series ball valves provide durable service in low- and high-pressure applications. They feature a compact, maximum-flow design, low operating torque, and wide temperature range, and can be ordered with ECE R110-type approval.

Specifications

SS-4SKPS6 — 스테인리스강 다목적 볼 밸브, SK 시리즈, 3/8인치 Swagelok 튜브 피팅

Attribute Value
Body Material 316 스테인리스강
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 3/8인치
Connection 1 Type Swagelok® 튜브 피팅
Connection 2 Size 3/8인치
Connection 2 Type Swagelok® 튜브 피팅
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40141600
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-4SKPF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4SKPM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4SKPS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4SKPS4-LH 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4SKPS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-4SKPS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-6FKBF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-83KF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-83KF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-83KF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-83KS10MM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-83KS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-83KS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-83KS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-83KS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-83KS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-83KS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-83PF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-83PS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-83PS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-83PS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-83PS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-83TS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-83TS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-83TS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8FKBF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product

Контакт

Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.

This process may take several minutes. Please be patient and remain on the page.