|
Raccord pour tube Swagelok en acier inoxydable, connecteur femelle, diam. ext. tube 3/8 po x filetage (JIS-7501) cylindrique ISO femelle 1/4 po
Part #: SS-600-7-4RJ
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsStraight female tube connector delivers a reliable, leak-tight connection between tubing and threaded components—ideal for critical fluid systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Raccord pour tube Swagelok en acier inoxydable, connecteur femelle, diam. ext. tube 3/8 po x filetage (JIS-7501) cylindrique ISO femelle 1/4 po
Log in or Register to view price
Catalogs
Straights
Straight female tube connector delivers a reliable, leak-tight connection between tubing and threaded components—ideal for critical fluid systems.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Specifications
SS-600-7-4RJ — Raccord pour tube Swagelok en acier inoxydable, connecteur femelle, diam. ext. tube 3/8 po x filetage (JIS-7501) cylindrique ISO femelle 1/4 po
| Attribute | Value |
|---|---|
| Body Material | Acier inoxydable 316 |
| Bored Through | No |
| Cleaning Process | Nettoyage et conditionnement standard (SC-10) |
| Connection 1 Size | 3/8 po |
| Connection 1 Type | Raccord Swagelok® pour tubes |
| Connection 2 Size | 1/4 po |
| Connection 2 Type | Filetage ISO femelle (RJ) |
| Flow Restrictor | No |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183110 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-810-7-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| 6MO-810-7-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| B-1010-7-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | View Product |
| B-1010-7-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| B-1210-7-12 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | View Product |
| B-12M0-7-4RT | Brass | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | View Product |
| B-1410-7-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | View Product |
| B-1810-7-16 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 1 in. | Female NPT | View Product |
| B-200-7-2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | View Product |
| B-200-7-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| B-400-7-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | View Product |
| B-400-7-4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| B-400-7-4RG | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| B-400-7-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | View Product |
| B-400-7-8 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| B-600-7-4 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| B-600-7-4RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | View Product |
| B-600-7-6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | View Product |
| B-600-7-8 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| B-6M0-7-4RG | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| B-810-7-8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| HC-810-7-8 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| M-400-7-4 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| M-810-7-8 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| S-1210-7-12 | Carbon Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | View Product |
| S-810-7-8 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-100-7-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | View Product |
| SS-100-7-4 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| SS-1010-7-12 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | View Product |
| SS-1010-7-6 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | View Product |
| SS-1010-7-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-10M0-7-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| SS-10M0-7-4RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-10M0-7-4RJ | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Thread (RJ) | View Product |
| SS-10M0-7-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-10M0-7-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Female NPT | View Product |
| SS-10M0-7-6RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-10M0-7-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | View Product |
| SS-10M0-7-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-10M0-7-8RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-10M0-7-8RJ | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | View Product |
| SS-10M0-7-8RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | View Product |
| SS-1210-7-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | View Product |
| SS-1210-7-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female ISO Tapered Thread | View Product |
| SS-1210-7-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Female NPT | View Product |
| SS-1210-7-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-12M0-7-0007 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-12M0-7-12 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Female NPT | View Product |
| SS-12M0-7-12RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Female ISO Tapered Thread | View Product |
| SS-12M0-7-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| SS-12M0-7-4RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-12M0-7-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-12M0-7-6 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Female NPT | View Product |
| SS-12M0-7-6RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-12M0-7-6RJ | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Thread (RJ) | View Product |
| SS-12M0-7-6RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | View Product |
| SS-12M0-7-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-12M0-7-8RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-12M0-7-8RJ | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | View Product |
| SS-12M0-7-8RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | View Product |
| SS-12M0-7-M20X1.5RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | M20 x 1.5 | Female Metric Gage Thread | View Product |
| SS-1410-7-12 | 316 Stainless Steel | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | View Product |
| SS-15M0-7-8 | Acier inoxydable 316 | 15 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT femelle | View Product |
| SS-1610-7-12 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT femelle | View Product |
| SS-1610-7-16 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT femelle | View Product |
| SS-1610-7-8 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT femelle | View Product |
| SS-16M0-7-8 | Acier inoxydable 316 | 16 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT femelle | View Product |
| SS-18M0-7-8 | Acier inoxydable 316 | 18 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT femelle | View Product |
| SS-2000-7-20 | Acier inoxydable 316 | 1 1/4 po | Raccord Swagelok® pour tubes | 1 1/4 po | Filetage NPT femelle | View Product |
| SS-200-7-2 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT femelle | View Product |
| SS-200-7-2RT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Taraudage conique ISO | View Product |
| SS-200-7-4 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT femelle | View Product |
| SS-200-7-4RG | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-20M0-7-12 | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT femelle | View Product |
| SS-20M0-7-8 | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT femelle | View Product |
| SS-22M0-7-12 | Acier inoxydable 316 | 22 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT femelle | View Product |
| SS-22M0-7-12RP | Acier inoxydable 316 | 22 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage cylindrique ISO femelle | View Product |
| SS-2400-7-24 | Acier inoxydable 316 | 1 1/2 po | Raccord Swagelok® pour tubes | 1 1/2 po | Filetage NPT femelle | View Product |
| SS-25M0-7-16 | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 1 po | Filetage NPT femelle | View Product |
| SS-25M0-7-16RP | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 1 po | Filetage cylindrique ISO femelle | View Product |
| SS-300-7-2 | Acier inoxydable 316 | 3/16 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT femelle | View Product |
| SS-3M0-7-4 | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT femelle | View Product |
| SS-3M0-7-4RG | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-400-7-12 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT femelle | View Product |
| SS-400-7-2 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT femelle | View Product |
| SS-400-7-2RG | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-400-7-2RT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Taraudage conique ISO | View Product |
| SS-400-7-4 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT femelle | View Product |
| SS-400-7-4RG | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-400-7-4RJ | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage ISO femelle (RJ) | View Product |
| SS-400-7-4RT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Taraudage conique ISO | View Product |
| SS-400-7-4SC11 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT femelle | View Product |
| SS-400-7-6 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT femelle | View Product |
| SS-400-7-6RG | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-400-7-6RJ | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage ISO femelle (RJ) | View Product |
| SS-400-7-6RT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 3/8 po | Taraudage conique ISO | View Product |
| SS-400-7-8 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT femelle | View Product |
| SS-400-7-8RG | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-400-7-8RJ | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage ISO femelle (RJ) | View Product |
| SS-400-7-8RT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/2 po | Taraudage conique ISO | View Product |
| SS-500-7-4 | Acier inoxydable 316 | 5/16 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT femelle | View Product |
| SS-600-7-12 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT femelle | View Product |
| SS-600-7-2 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT femelle | View Product |
| SS-600-7-4 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT femelle | View Product |
| SS-600-7-4RG | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-600-7-4RT | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Taraudage conique ISO | View Product |
| SS-600-7-6 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT femelle | View Product |
| SS-600-7-6RG | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-600-7-6RJ | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage ISO femelle (RJ) | View Product |
| SS-600-7-6RT | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Taraudage conique ISO | View Product |
| SS-600-7-8 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT femelle | View Product |
| SS-600-7-8RG | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-600-7-8RJ | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage ISO femelle (RJ) | View Product |
| SS-600-7-8RT | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/2 po | Taraudage conique ISO | View Product |
| SS-6M0-7-2 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT femelle | View Product |
| SS-6M0-7-2RG | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-6M0-7-2RP | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO femelle | View Product |
| SS-6M0-7-2RT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Taraudage conique ISO | View Product |
| SS-6M0-7-4 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT femelle | View Product |
| SS-6M0-7-4RG | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-6M0-7-4RJ | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage ISO femelle (RJ) | View Product |
| SS-6M0-7-4RP | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO femelle | View Product |
| SS-6M0-7-4RT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Taraudage conique ISO | View Product |
| SS-6M0-7-6 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT femelle | View Product |
| SS-6M0-7-6RG | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-6M0-7-6RT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 3/8 po | Taraudage conique ISO | View Product |
| SS-6M0-7-8 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT femelle | View Product |
| SS-6M0-7-8RG | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-6M0-7-8RJ | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage ISO femelle (RJ) | View Product |
| SS-6M0-7-8RT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/2 po | Taraudage conique ISO | View Product |
| SS-810-7-12 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT femelle | View Product |
| SS-810-7-16 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT femelle | View Product |
| SS-810-7-4 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT femelle | View Product |
| SS-810-7-4RJ | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage ISO femelle (RJ) | View Product |
| SS-810-7-4RT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/4 po | Taraudage conique ISO | View Product |
| SS-810-7-6 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT femelle | View Product |
| SS-810-7-6RG | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-810-7-6RJ | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage ISO femelle (RJ) | View Product |
| SS-810-7-6RT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Taraudage conique ISO | View Product |
| SS-810-7-8 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT femelle | View Product |
| SS-810-7-8RG | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-810-7-8RJ | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage ISO femelle (RJ) | View Product |
| SS-810-7-8RT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Taraudage conique ISO | View Product |
| SS-810-7-8ST | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/4-16 po | Filetage cylindrique SAE/MS | View Product |
| SS-8M0-7-2 | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT femelle | View Product |
| SS-8M0-7-4 | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT femelle | View Product |
| SS-8M0-7-4RG | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-8M0-7-4RJ | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage ISO femelle (RJ) | View Product |
| SS-8M0-7-4RT | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/4 po | Taraudage conique ISO | View Product |
| SS-8M0-7-6 | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT femelle | View Product |
| SS-8M0-7-6RG | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-8M0-7-6RT | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 3/8 po | Taraudage conique ISO | View Product |
| SS-8M0-7-8 | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT femelle | View Product |
| SS-8M0-7-8RG | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-8M0-7-8RJ | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage ISO femelle (RJ) | View Product |
| SS-8M0-7-8RT | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/2 po | Taraudage conique ISO | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
