|
Swagelok gerader Verbinder, Edelstahl, 8 mm Rohrverschraubung x 1/4 Zoll Rohrverschraubung
Part #: SS-8M0-6-4
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsProvides robust, leak-tight tube-to-tube connections ideal for maintaining flow integrity in linear system layouts. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Swagelok gerader Verbinder, Edelstahl, 8 mm Rohrverschraubung x 1/4 Zoll Rohrverschraubung
Log in or Register to view price
Catalogs
Straights
Provides robust, leak-tight tube-to-tube connections ideal for maintaining flow integrity in linear system layouts.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-8M0-6-4 — Swagelok gerader Verbinder, Edelstahl, 8 mm Rohrverschraubung x 1/4 Zoll Rohrverschraubung
| Attribute | Value |
|---|---|
| Body Material | Acier inoxydable 316 |
| Bored Through | No |
| Cleaning Process | Nettoyage et conditionnement standard (SC-10) |
| Connection 1 Size | 8 mm |
| Connection 1 Type | Raccord Swagelok® pour tubes |
| Connection 2 Size | 1/4 po |
| Connection 2 Type | Raccord Swagelok® pour tubes |
| Flow Restrictor | No |
| eClass (4.1) | 37070710 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142600 |
| UNSPSC (11.0501) | 40142600 |
| UNSPSC (13.0601) | 40183100 |
| UNSPSC (15.1) | 40183100 |
| UNSPSC (17.1001) | 40183103 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-1210-3-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| 2507-1210-6-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| 2507-1210-9-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| 2507-400-6-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| 2507-400-9-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| 2507-600-3-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| 2507-600-6-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| 2507-600-9-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| 2507-810-3-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| 2507-810-6-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| 2507-810-9-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| 6MO-400-6 | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| 6MO-600-6 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| 6MO-810-6 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| 825-400-6 | Alloy 825 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-100-6 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | View Product |
| B-1010-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | View Product |
| B-10M0-6 | Brass | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
| B-10M0-6-6 | Brass | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| B-1210-6 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| B-12M0-6 | Brass | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | View Product |
| B-1410-6 | Brass | 7/8 in. | Swagelok® Tube Fitting | 7/8 in. | Swagelok® Tube Fitting | View Product |
| B-15M0-6 | Brass | 15 mm | Swagelok® Tube Fitting | 15 mm | Swagelok® Tube Fitting | View Product |
| B-1610-6 | Brass | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | View Product |
| B-1810-6 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 1 1/8 in. | Swagelok® Tube Fitting | View Product |
| B-200-6 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| B-300-6 | Brass | 3/16 in. | Swagelok® Tube Fitting | 3/16 in. | Swagelok® Tube Fitting | View Product |
| B-400-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-600-6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| B-6M0-6 | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| B-6M0-6-4 | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-810-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| B-8M0-6 | Brass | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | View Product |
| HC-200-6 | Alloy C-276 | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| HC-400-6 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| HC-400-61 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| HC-600-6 | Alloy C-276 | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| HC-810-6 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| M-400-6 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| M-600-6 | Alloy 400/R-405 | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| M-810-6 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| PFA-220-6 | PFA | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| PFA-420-6 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| PFA-620-6 | PFA | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| PFA-820-6 | PFA | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| S-1210-6 | Carbon Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| S-300-6 | Carbon Steel | 3/16 in. | Swagelok® Tube Fitting | 3/16 in. | Swagelok® Tube Fitting | View Product |
| S-400-6 | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| S-600-6 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| S-810-6 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-100-6 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | View Product |
| SS-100-6BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | View Product |
| SS-1010-6 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | View Product |
| SS-10M0-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
| SS-10M0-6-2 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-10M0-6-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-10M0-6-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-10M0-6-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-1210-6 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-1210-6-0021 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Long Swagelok® Tube Fitting | View Product |
| SS-1210-6-12AN | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | AN Tube Flare | View Product |
| SS-1210-6BT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-1210-6SC11 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-12M0-6 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | View Product |
| SS-12M0-6-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-12M0-6-6 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-12M0-6-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-1410-6 | 316 Stainless Steel | 7/8 in. | Swagelok® Tube Fitting | 7/8 in. | Swagelok® Tube Fitting | View Product |
| SS-14M0-6 | 316 Stainless Steel | 14 mm | Swagelok® Tube Fitting | 14 mm | Swagelok® Tube Fitting | View Product |
| SS-14M0-6-8 | 316 Stainless Steel | 14 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-15M0-6 | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 15 mm | Swagelok® Tube Fitting | View Product |
| SS-15M0-6-8 | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-1610-6 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | View Product |
| SS-1610-6-16AN | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | AN Tube Flare | View Product |
| SS-1610-6BT | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | View Product |
| SS-16M0-6 | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 16 mm | Swagelok® Tube Fitting | View Product |
| SS-16M0-6-10 | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | View Product |
| SS-18M0-6 | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 18 mm | Swagelok® Tube Fitting | View Product |
| SS-18M0-6-12 | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-1F0-6GC | 316 Stainless Steel | 1/16 in. | Female Swagelok® Tube Fitting | 1/16 in. | Female Swagelok® Tube Fitting | View Product |
| SS-2000-6 | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-200-6 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-200-6-2AN | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | AN Tube Flare | View Product |
| SS-200-6-4AN | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | AN Tube Flare | View Product |
| SS-20M0-6 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 20 mm | Swagelok® Tube Fitting | View Product |
| SS-20M0-6-12 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-22M0-6 | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 22 mm | Swagelok® Tube Fitting | View Product |
| SS-2400-6 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-25M0-6 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 25 mm | Swagelok® Tube Fitting | View Product |
| SS-28M0-6 | 316 Stainless Steel | 28 mm | Swagelok® Tube Fitting | 28 mm | Swagelok® Tube Fitting | View Product |
| SS-2M0-6 | 316 Stainless Steel | 2 mm | Swagelok® Tube Fitting | 2 mm | Swagelok® Tube Fitting | View Product |
| SS-2M0-6-1 | 316 Stainless Steel | 2 mm | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | View Product |
| SS-2M0-6-2 | 316 Stainless Steel | 2 mm | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-2M0-6-4 | 316 Stainless Steel | 2 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-300-6 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 3/16 in. | Swagelok® Tube Fitting | View Product |
| SS-30M0-6 | Edelstahl 316 | 30 mm | Swagelok® Rohrverschraubung | 30 mm | Swagelok® Rohrverschraubung | View Product |
| SS-3200-6 | Edelstahl 316 | 2 Zoll | Swagelok® Rohrverschraubung | 2 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-38M0-6 | Edelstahl 316 | 38 mm | Swagelok® Rohrverschraubung | 38 mm | Swagelok® Rohrverschraubung | View Product |
| SS-3M0-6 | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 3 mm | Swagelok® Rohrverschraubung | View Product |
| SS-3M0-6-2 | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-400-6 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-400-6-1FGC | Edelstahl 316 | 1/4 Zoll | Swagelok® Verschraubung mit Druckschraube | 1/16 Zoll | Swagelok® Verschraubung mit Druckschraube | View Product |
| SS-400-6-4AN | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | AN-Rohrkonus | View Product |
| SS-400-6JA | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-400-6SC11 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-4M0-6 | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 4 mm | Swagelok® Rohrverschraubung | View Product |
| SS-4M0-6-2 | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-4M0-6-4 | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-500-6 | Edelstahl 316 | 5/16 Zoll | Swagelok® Rohrverschraubung | 5/16 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-600-6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-600-6-4AN | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | AN-Rohrkonus | View Product |
| SS-600-6-6AN | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | AN-Rohrkonus | View Product |
| SS-600-6BT | Edelstahl 316 | 3/8 Zoll | Swagelok®-Rohrverschraubung | 3/8 Zoll | Swagelok®-Rohrverschraubung | View Product |
| SS-600-6SC11 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-6M0-6 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | View Product |
| SS-6M0-6-2 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-6M0-6-4 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-6M0-6-6 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-6M0-6-8 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-810-6 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-810-6-0030 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-810-6-8AN | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Évasement AN | View Product |
| SS-810-6SC11 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-8M0-6 | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 8 mm | Raccord Swagelok® pour tubes | View Product |
| SS-8M0-6-2 | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-8M0-6-6 | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| T-400-6 | PTFE | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| TI-400-6 | Titane | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| TI-810-6 | Titane | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.
