text.skipToContent text.skipToNavigation

Stainless Steel Severe Service Union Bonnet Needle Valve, 0.35 Cv, 1/4 in. Male VCR Fitting, Ball Stem

Part #: SS-3NBVCR4

Specifications

Attribute Value
Body Material Acier inoxydable 316
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 1/4 po
Connection 1 Type Raccord à étanchéité de surface (joint métallique) VCR mâle
Connection 2 Size 1/4 po
Connection 2 Type Raccord à étanchéité de surface (joint métallique) VCR mâle
CV Maximum 0.35
Flow Pattern Droite (2 voies)
Handle Style En T, aluminium
Maximum Temperature, °F (°C) 450 (232)
Max Temperature Pressure Rating 450°F À 4130 PSIG / 232°C À 284 BAR
Minimum Temperature, °F (°C) -65 (-53)
Orifice 0,156 po
Room Temperature Pressure Rating 6000 PSIG À 100°F / 413 BAR À 37°C
Stem Tip Material Alliage à base de cobalt
Stem Type Tige à embout sphérique
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40141602
Straight Pattern, Ball Stem

Needle valves with union-bonnet construction are available in a variety of materials, with working pressures up to 10000 psig (689 bar) and temperatures up to 1200°F (648°C).

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.

Stainless Steel Severe Service Union Bonnet Needle Valve, 0.35 Cv, 1/4 in. Male VCR Fitting, Ball Stem

Part #: SS-3NBVCR4
View Catalog

Add To Favorites

Catalogs

Straight Pattern, Ball Stem
Needle valves with union-bonnet construction are available in a variety of materials, with working pressures up to 10000 psig (689 bar) and temperatures up to 1200°F (648°C).

Specifications

SS-3NBVCR4 — Stainless Steel Severe Service Union Bonnet Needle Valve, 0.35 Cv, 1/4 in. Male VCR Fitting, Ball Stem

Attribute Value
Body Material Acier inoxydable 316
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 1/4 po
Connection 1 Type Raccord à étanchéité de surface (joint métallique) VCR mâle
Connection 2 Size 1/4 po
Connection 2 Type Raccord à étanchéité de surface (joint métallique) VCR mâle
CV Maximum 0.35
Flow Pattern Droite (2 voies)
Handle Style En T, aluminium
Maximum Temperature, °F (°C) 450 (232)
Max Temperature Pressure Rating 450°F À 4130 PSIG / 232°C À 284 BAR
Minimum Temperature, °F (°C) -65 (-53)
Orifice 0,156 po
Room Temperature Pressure Rating 6000 PSIG À 100°F / 413 BAR À 37°C
Stem Tip Material Alliage à base de cobalt
Stem Type Tige à embout sphérique
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40141602
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
HC-3NBS4-HC Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-12NBF12 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT View Product
SS-12NBF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-12NBF8-G 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-12NBS12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12NBS12-G 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12NBS16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-12NBS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-12NBS8-G 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-12NBSW8P-G 316 Stainless Steel 1/2 in. Pipe Socket Weld 1/2 in. Pipe Socket Weld View Product
SS-3NBF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-3NBF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-3NBF4-G 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-3NBS2-G 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-3NBS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-3NBS4-BKP-G 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-3NBS4-G 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-3NBS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-3NBS6MM-G 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-6HNBF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-6NBF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-6NBF6 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT View Product
SS-6NBS10MM-G 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-6NBS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-6NBS12MM-G 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-6NBS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6NBS6-G 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6NBS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-6NBS8-G 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-6NBSW8T-G 316 Stainless Steel 1/2 in. Tube Socket Weld 1/2 in. Tube Socket Weld View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.