|
304L Stainless Steel Double Ended DOT-Compliant Sample Cylinder, 1/4 in. FNPT, 50 cm3, 1800 psig (124 bar)
Код изделия: 304L-HDF4-50
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Технические характеристики
Cylindres conformes aux normes DOTConfinez des substances chimiques dans des cylindres d'échantillonnage étanches conformes aux normes canadiennes et aux normes du Ministère Américain des Transports (DOT). Войдите или зарегистрируйтесь, чтобы просмотреть цену ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
304L Stainless Steel Double Ended DOT-Compliant Sample Cylinder, 1/4 in. FNPT, 50 cm3, 1800 psig (124 bar)
Войдите или зарегистрируйтесь, чтобы просмотреть цену
Каталоги
Cylindres conformes aux normes DOT
Features: Sizes from 10 to 3785 cm3 (1 gal); Working pressures up to 5000 psig (344 bar); 304L and 316L stainless steel and alloy 400
Features: Step-by-step identification procedure for threads and end connections.
Installation instructions, rupture disc kit ordering numbers, and precautions.
Технические характеристики
304L-HDF4-50 — 304L Stainless Steel Double Ended DOT-Compliant Sample Cylinder, 1/4 in. FNPT, 50 cm3, 1800 psig (124 bar)
| Атрибут | Значение |
|---|---|
| Matériau du corps | Acier inoxydable 304L |
| Procédé de nettoyage | Nettoyage et conditionnement standard (SC-10) |
| Dimension du raccordement 1 | 1/4 po |
| Type du raccordement 1 | Filetage NPT femelle |
| Dimension du raccordement 2 | 1/4 po |
| Type du raccordement 2 | Filetage NPT femelle |
| Volume/info cylindre | 50 cm3 |
| Température maximale, °F (°C) | 800 (426) |
| Température minimale, °F (°C) | -65 (-53) |
| Tests | DOT-3E |
| eClass (4.1) | 36030101 |
| eClass (5.1.4) | 36030101 |
| eClass (6.0) | 36030104 |
| eClass (6.1) | 36030104 |
| eClass (10.1) | 36030104 |
| UNSPSC (4.03) | 24111800 |
| UNSPSC (10.0) | 24111802 |
| UNSPSC (11.0501) | 24111802 |
| UNSPSC (13.0601) | 41111636 |
| UNSPSC (15.1) | 41111636 |
| UNSPSC (17.1001) | 40173303 |
Ресурсы
Чертежи
Для этого изделия есть двухмерные модели. Загрузить файл САПР.
Для этого изделия есть трехмерные модели. Загрузить файл САПР.
Для этого изделия есть рекламные чертежи. Загрузить файлы.
Похожие изделия
|
Код изделия
|
Материал корпуса
|
Размер соединения 1
|
Тип соединения 1
|
Размер соединения 2
|
Тип соединения 2
|
|
|---|---|---|---|---|---|---|
| 304L-HDF2-40 | 304L Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Просмотр изделия |
| 304L-HDF4-1000 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Просмотр изделия |
| 304L-HDF4-1000T | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Просмотр изделия |
| 304L-HDF4-150 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Просмотр изделия |
| 304L-HDF4-1GAL | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Просмотр изделия |
| 304L-HDF4-2250 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Просмотр изделия |
| 304L-HDF4-300 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Просмотр изделия |
| 304L-HDF4-300-T | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Просмотр изделия |
| 304L-HDF4-400 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Просмотр изделия |
| 304L-HDF4-500 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Просмотр изделия |
| 304L-HDF4-500-T | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Просмотр изделия |
| 304L-HDF4-75 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Просмотр изделия |
| 304L-HDF8-1000 | 304L Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Просмотр изделия |
| 304L-HDF8-1GAL | 304L Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Просмотр изделия |
| 304L-HDF8-2250 | 304L Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Просмотр изделия |
| 316L-50DF4-150 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Просмотр изделия |
| 316L-50DF4-300 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Просмотр изделия |
| 316L-50DF4-500 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Просмотр изделия |
| 316L-HDF4-1000 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Просмотр изделия |
| 316L-HDF4-150 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Просмотр изделия |
| 316L-HDF4-300 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Просмотр изделия |
| 316L-HDF4-300-12457 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Просмотр изделия |
| 316L-HDF4-500 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Просмотр изделия |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
