text.skipToContent text.skipToNavigation

Search Results for "{0}"

Are you looking for product listings related to:

Your local authorized Swagelok sales and service center may have additional options.

You're Filtering By:
  • Engineering Services
Clear All Filters
Filter By:
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

  • Analyzer Technician Training

    Analyzer Technician Training for Sampling System Configuration and Maintenance Swagelok ® Analyzer Technician Training is a hands-on training developed to create an enriched learning experience for analyzer technicians, laboratory technicians, anyone who constructs, operators or maintains sampling...

  • Steam System Audit Services

    Undergo a Steam System Audit. Reduce Energy Loss. Find out where your plant is losing energy with thorough Swagelok ® steam system services. By harnessing state-of-the-art techniques and relying on years of steam and condensate systems industry expertise, a steam system specialist will help you co...

  • Design and Assembly Services

    Optimize Your Fluid System Design with Our Engineering Assembly Services Ensure optimal performance while maintaining production costs of new fluid system assemblies by allowing Swagelok technicians to fabricate a fluid system for you. You will receive a professionally designed, repeatable solution...

  • Atmospheric Side Plans

    < Back to Mechanical Seal Support Systems Seal Support System Atmospheric Side Plans Seal Plan Kits Swagelok-built atmospheric side plans for seal support are available as seal plan kits only. Each kitcontains everything needed for proper installation, including an engineered drawing, making it...

  • API Plan 51 Quench from Reservoir

    API Plan 51 is a quench system for use on the atmospheric side of a single seal. This system acts as a dead-ended reservoir for a fluid. API Plan 51 Kit contents shown solid and include some optional components. This plan: Prevents icing on the atmospheric side of the seal Is typic...

  • API Plan 62 Quench from External Source

    API Plan 62 delivers an external quench fluid to the atmospheric side of the seal. A typical application in a refinery is the prevention of coking on seal faces in hot hydrocarbon service by employing a steam quench. Nitrogen or clean water may also be used to quench or cool and clean the atmospheri...

  • API Plan 65A Leakage Collection with Reservoir

    API Plan 65A monitors leakage in a single seal arrangement. Connected to the drain port on the gland, a reservoir collects normal leakage and is constantly open to drain. In the event of a seal failure, an orifice fitting on the outlet of the system allows a level transmitter to trigger an alarm due...

  • Webinars

    Increase Your Fluid System Knowledge Through Swagelok Webinars Keep your fluid system design, operation, and maintenance skills up to date by attending or watching Swagelok webinars on demand. Our subject-matter experts regularly help industrial professionals around the world better understand ev...

  • API Plan 14 Flush, Combination of Plans 11 & 13

    API Plan 14 combines Plan 11 and Plan 13. Flow is recirculated from the pump discharge into the seal chamber and from the seal chamber to the pump suction. Fluid flow is increased since the seal chamber is continuously vented, leading to higher cooling capacity. API Plan 14 Kit components show...

  • API Plan 21 Cooled Flush

    API Plan 21 adds a cooler to Plan 11 for applications requiring better control of flush vapor margin. Flow is routed from the discharge side of the pump through an orifice and a cooler before being returned to the seal chamber. API Plan 21 Kit components shown solid and include some optional co...

This process may take several minutes. Please be patient and remain on the page.