Search Results for "{0}"
Are you looking for product listings related to:
Your local authorized Swagelok sales and service center may have additional options.
-
Design and Assembly Services
Optimize Your Fluid System Design with Our Engineering Assembly Services Ensure optimal performance while maintaining production costs of new fluid system assemblies by allowing Swagelok technicians to fabricate a fluid system for you. You will receive a professionally designed, repeatable solution...
-
Atmospheric Side Plans
< Back to Mechanical Seal Support Systems Seal Support System Atmospheric Side Plans Seal Plan Kits Swagelok-built atmospheric side plans for seal support are available as seal plan kits only. Each kitcontains everything needed for proper installation, including an engineered drawing, making it...
-
API Plan 51 Quench from Reservoir
API Plan 51 is a quench system for use on the atmospheric side of a single seal. This system acts as a dead-ended reservoir for a fluid. API Plan 51 Kit contents shown solid and include some optional components. This plan: Prevents icing on the atmospheric side of the seal Is typic...
-
API Plan 62 Quench from External Source
API Plan 62 delivers an external quench fluid to the atmospheric side of the seal. A typical application in a refinery is the prevention of coking on seal faces in hot hydrocarbon service by employing a steam quench. Nitrogen or clean water may also be used to quench or cool and clean the atmospheri...
-
API Plan 65A Leakage Collection with Reservoir
API Plan 65A monitors leakage in a single seal arrangement. Connected to the drain port on the gland, a reservoir collects normal leakage and is constantly open to drain. In the event of a seal failure, an orifice fitting on the outlet of the system allows a level transmitter to trigger an alarm due...
-
API Plan 65B Leakage Collection with Reservoir
API Plan 65B monitors leakage in a single seal arrangement. Connected to the drain port on the gland, a reservoir is allowed to collect normal leakage. A level transmitter on the reservoir triggers an alarm in the event of excessive leakage. A valve on the outlet side of the reservoir is typically l...
-
Between Seal Plans
< Back to Mechanical Seal Support Systems Seal Support System Between Seal Plans Seal Plan Assemblies Swagelok-built between seal plans for seal support are available as seal plan assemblies only. Optionsand configurations not listed in the ordering numbering structure are also available, and se...
-
API Seal Plan 52 Buffer Fluid Seal Pot
< Back to Between Seal Plans API Seal Plan 52 utilizes a reservoir and circulates an unpressurized buffer fluid between the inboard and outboard seals. To provide positive circulation through the support system and into the seal, a pumping ring is employed. Frictional losses in the buffer fluid in...
-
API Plan 53A Barrier Fluid Seal Pot Pressurized by Nitrogen
API Plan 53A utilizes a reservoir and circulates a pressurized barrier fluid between the inboard and outboard seals. The typical source of pressurization is plant nitrogen. The reservoir should be set at least 20 psi (1.3 bar) above maximum seal chamber pressure. This is to ensure that leakage acros...
-
Process Side Plans
< Back to Mechanical Seal Support Systems Seal Support System Process Side Plans Seal Plan Kits Most Swagelok-built process side plans for seal support are available as seal plan kits. Each kit containseverything needed for proper installation, including an engineered drawing, making it simple t...