Search Results for "{0}"
Are you looking for product listings related to:
Your local authorized Swagelok sales and service center may have additional options.
-
Modular Platform Components, MPC, Surface-Mount Components, Substrates, Manifolds, Mounting Components, and Assembly Hardware
MPC Series: ANSI/ISA 76.00.02-compliant design, 38.2 mm (1.5 in. platform); easy to configure, assemble, and maintain; valves, filters, flowmeters, regulators, and pressure gauges, as well as adapters for additiional surface-mount components
-
Stream-Select, Switching, and Shutoff Valve Assemblies, TT2 and T2 Series
Features: Provide multiple valve operations in a single, compact unit; Require fewer tubing connections than conventional systems; Save cabinet space and installation time; Include 316 stainless steel valve and actuator
-
Assembly-by-Torque, AbT, Tube Fitting
Features: Assembly by torque—150 ±13 in.· lb (17 ±1.5 N·m); Repeated reassembly by torque—seal performance is maintained through repeated reassemblies of the tube fitting at the same torque value; Visual confirmation on initial assembly—AbT nut covers the dynamic wedge when complete pull-up is achie...
-
Hose and Flexible Tubing
Hose Assemblies, Bulk Hose, Flexible Tubing, and End Connections ■ Core materials include metal, PTFE, PFA, vinyl, nylon, polyethylene, and rubber ■ Nominal hose sizes 1/8 to 2 in. ■ Wide range of fractional and metric end connections ■ Custom lengths available ■ Optional covers, tagging, and t...
-
Vertical Flow Sensors, FV4 Series
Features: Senses increasing or decreasing flow in gas systems; Actuates an electrical switch at a predetermined flow range; Welded 316L SS construction; Working pressures up to 5000 psig (344 bar).
-
Pressure Gauges, Industrial and Process, PGI Series
Features: 40, 50, 63, 100, 115, and 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2 and 6 in.) dial sizes; Accuracy in accordance with ASME, EN, and JIS; Available with a variety of end connections, including Swagelok® tube adapters; Center-back, lower-back, and lower mount configurations; Stainless steel and re...
-
Pressure Gauges, General Purpose Gauge with ECE R110 Approval—PGN Series
Features: ECE R110 approval for use on compressed natural gas vehicles; 50 and 63 mm (2 and 2 1/2 in.) dial sizes; Orifice: 0.023 in. (0.58 mm); Polycarbonate lens for additional protection; Transducer output available on 50 mm gauge with brass end connections