Search Results for "{0}"
Are you looking for product listings related to:
Your local authorized Swagelok sales and service center may have additional options.
-
IGC®II Integrated Gas Components
Features: 1.5 in. (38.1 mm) C-seal modular design; Compact footprint minimizes space requirements; Lightweight, easy-to-assemble components
-
Forged-Body Needle Valves 10 000 psig 689 bar F10 Series
Features: Working pressures up to 10 000 psig (689 bar); Straight, angle, and oblique configurations; Temperatures up to 400°F (204°C) with PTFE packing; up to 850°F (454°C) with graphite packing; F316/F316L stainless steel forged body
-
Solenoid Valves for Electropneumatically Actuated Bellows and Diaphragm Valves
The 3-way solenoid valve opens when it receives and electrical signal, allowing air to enter the actuator. Features: indicator light, voltage surge supressor, manual overide button, 24 in. (61 cm) leads, alternating- or direct-current operating voltages, low power consumption
-
Transportation Capabilities
Transportation Capabilities
-
NACE MR0175/ISO 15156 Compliant Swagelok Fittings
Swagelok® products made from 316/316L stainless steel, 6MO super austenitic stainless steel, alloy 2507 super duplex stainless steel, and nickel alloys 825, 625, C-276 and 400 are available for use in sour gas applications. The NACE® MR0175/ISO 15156 standard contains tables that describe metallurgi...
-
Installers Pocket Guide for Swagelok Hoses
This hose pocket guide provides information on selecting and ordering a Swagelok® hose or flexible tubing assembly solution.
-
Alloy 2507 Super Duplex Weld Fittings
Features: Excellent corrosion resistance in chloride-containing environments; Compact, high-flow SAF 2507 tube system connections; Available in sizes from 1/4 to 1 in.
-
Distribution Block Valves, D60 Series
Features: Integrated Distribution Block Valves eliminate the need to fabricate assemblies from separate components; are stronger than brazed assemblies, enhancing system structural integrity; offer lower internal volume; provide flexibility for different system layouts.