Search Results for "{0}"
Are you looking for product listings related to:
Your local authorized Swagelok sales and service center may have additional options.
-
Leak Detection Case Studies
Swagelok ® Compressed Gas Leak Detection Services Customer Success Stories Every day, experienced Swagelok fluid system specialists and field engineers with deep technical and application expertise consult with customers in diverse industries across the globe on fluid system design, installatio...
-
API Plan 65A Leakage Collection with Reservoir
API Plan 65A monitors leakage in a single seal arrangement. Connected to the drain port on the gland, a reservoir collects normal leakage and is constantly open to drain. In the event of a seal failure, an orifice fitting on the outlet of the system allows a level transmitter to trigger an alarm due...
-
API Plan 65B Leakage Collection with Reservoir
API Plan 65B monitors leakage in a single seal arrangement. Connected to the drain port on the gland, a reservoir is allowed to collect normal leakage. A level transmitter on the reservoir triggers an alarm in the event of excessive leakage. A valve on the outlet side of the reservoir is typically l...
-
Between Seal Plans
< Back to Mechanical Seal Support Systems Seal Support System Between Seal Plans Seal Plan Assemblies Swagelok-built between seal plans for seal support are available as seal plan assemblies only. Optionsand configurations not listed in the ordering numbering structure are also available, and se...
-
API Seal Plan 52 Buffer Fluid Seal Pot
< Back to Between Seal Plans API Seal Plan 52 utilizes a reservoir and circulates an unpressurized buffer fluid between the inboard and outboard seals. To provide positive circulation through the support system and into the seal, a pumping ring is employed. Frictional losses in the buffer fluid in...
-
API Plan 53A Barrier Fluid Seal Pot Pressurized by Nitrogen
API Plan 53A utilizes a reservoir and circulates a pressurized barrier fluid between the inboard and outboard seals. The typical source of pressurization is plant nitrogen. The reservoir should be set at least 20 psi (1.3 bar) above maximum seal chamber pressure. This is to ensure that leakage acros...
-
API Plan 53B Barrier Fluid Pressurized by Bladder Accumulator
API Plan 53B circulates a pressurized barrier fluid between the inboard and outboard seals. The source of pressurization is a bladder accumulator. Plan 53B has the advantage of not allowing gas absorption into the barrier fluid which may allow for operation at higher pressures than Plan 53A. Barrier...
-
API Plan 72/76 Buffer Gas and Noncondensing Leakage Collection
This panel is a combination of API Plan 72 and Plan 76. The Plan 72 side supplies a buffer gas from an external source between the inboard and outboard faces of a dual seal. For reliable operation, gas seals require a constant supply of clean, dry gas, typically nitrogen. The seal support panel cont...
-
Onsite Services
Gain the Support You Need from Local Experts Swagelok ® onsite services bring industry-leading fluid system technical expertise, application experience, and application knowledge directly to you. Swagelok field engineers visit your facility, evaluate your fluid handling or sampling systems, advi...
-
Fluid System Evaluation and Advisory Services
Discover the Benefits of Fluid System Evaluation and Advisory Services Swagelok ® fluid system evaluation and advisory services bring the technical expertise, application experience, and industry knowledge of Swagelok field engineers to your facilities, helping you get the most from your fluid ...