Search Results for "{0}"
Are you looking for product listings related to:
Your local authorized Swagelok sales and service center may have additional options.
-
Gas Distribution Systems
Gas distribution systems work to deliver gases from a high-pressure source to the facility at the pressure and flow rate required by each application. Most often built around one or a series of pressure regulation steps, gas distribution systems can have four typical subsystems: Source Inlet Connect...
-
Grab Sampling Station Application Guide, A Swagelok Application Solution
Grab sampling is the collecting of a sample of fluid or gas in a system with the intent of transporting the sample to a laboratory for analysis. Use Swagelok application solutions to create fully documented fluid sampling and control systems and bring consistency to your operations.
-
Mechanical Seal Support Systems Application Guide, API 682
Seal Support Systems are each designed for a specific mechanical seal and set of process conditions. These systems supply either a gas or a liquid to the mechanical seal to regulate the environment in which the seal operates, protecting rotating equipment from damage. Swagelok seal support systems r...
-
Modular Platform Components, MPC, Surface-Mount Components, Substrates, Manifolds, Mounting Components, and Assembly Hardware
MPC Series: ANSI/ISA 76.00.02-compliant design, 38.2 mm (1.5 in. platform); easy to configure, assemble, and maintain; valves, filters, flowmeters, regulators, and pressure gauges, as well as adapters for additiional surface-mount components
-
Assembly-by-Torque, AbT, Tube Fitting
Features: Assembly by torque—150 ±13 in.· lb (17 ±1.5 N·m); Repeated reassembly by torque—seal performance is maintained through repeated reassemblies of the tube fitting at the same torque value; Visual confirmation on initial assembly—AbT nut covers the dynamic wedge when complete pull-up is achie...
-
Pressure Gauges, General Purpose Gauge with ECE R110 Approval—PGN Series
Features: ECE R110 approval for use on compressed natural gas vehicles; 50 and 63 mm (2 and 2 1/2 in.) dial sizes; Orifice: 0.023 in. (0.58 mm); Polycarbonate lens for additional protection; Transducer output available on 50 mm gauge with brass end connections
-
Industrial Pressure Transducers, Standard Industrial S Model, Explosion-Proof E Model, Intrinsically Safe T Model
Features: Accuracy 0.5 % of span limit point calibration (0.25 % of span best fit straight line); Broad selection of pressure ranges, engineering units in psi, bar, MPa, kg/cm2, and kPa. Pressure references: gauge (vacuum, positive, compound) and absolute; Available with a variety of electrical conn...