Search Results for "{0}"
Are you looking for product listings related to:
Your local authorized Swagelok sales and service center may have additional options.
-
Automatic ID Purge Control for the Swagelok M200 Power Supply
Features: Dynamically changes purge flow to maintain proper ID pressure at the weld joint; Replaces multiple purge components and their manual adjustment process with an automatic, fast-reacting system; Easily identifies misaligned weld joints by monitoring purge gas flow.
-
Bellows- and Diaphragm-Sealed Multiport and Elbow Valves and Monoblock Manifolds Selection Guide
ALD, BN, DF, DL/DS, DP, and HB Series: Choose a valve type from individual product catalogs; Follow the instructions to build a valve ordering number for the multiport or elbow valve or monoblock manifold that meets your system requirements; See product catalogs for materials of construction, pressu...
-
Replaceable Seat Springless Diaphragm Valves DPX Series and DFX Series Replaceable Seat Models
Features: Designed for semiconductor chemical cannister applications; 316L VIM-VAR stainless steel body material; Isolation and 3-port configurations; 1/4 and 3/8 in. tube butt weld and 1/4 in. VCR® and "H"Type end connections; Standard and high-flow models
-
Swagelok Hydrogen Compatible Products for the Alternative Fuels Industry
Products that are compatible for use in hydrogen on-vehicle and Infrastructure applications (gaseous tube trailers, electrolyzers, compresors, hydrogen storage tanks, dispensers), including an assortment with EC-79 approval.
-
IGC®II Integrated Gas Components
Features: 1.5 in. (38.1 mm) C-seal modular design; Compact footprint minimizes space requirements; Lightweight, easy-to-assemble components
-
Forged-Body Needle Valves 10 000 psig 689 bar F10 Series
Features: Working pressures up to 10 000 psig (689 bar); Straight, angle, and oblique configurations; Temperatures up to 400°F (204°C) with PTFE packing; up to 850°F (454°C) with graphite packing; F316/F316L stainless steel forged body
-
Solenoid Valves for Electropneumatically Actuated Bellows and Diaphragm Valves
The 3-way solenoid valve opens when it receives and electrical signal, allowing air to enter the actuator. Features: indicator light, voltage surge supressor, manual overide button, 24 in. (61 cm) leads, alternating- or direct-current operating voltages, low power consumption
-
Severe-Service Union-Bonnet Needle Valves, N Series and HN Series
Features: Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1200°F (648°C) with Grafoil® packing; 316 stainless steel; alloys 400, 20, 600, and C-276; and titanium materials