Search Results for "{0}"
Are you looking for product listings related to:
Your local authorized Swagelok sales and service center may have additional options.
-
IGC®II Integrated Gas Components
Features: 1.5 in. (38.1 mm) C-seal modular design; Compact footprint minimizes space requirements; Lightweight, easy-to-assemble components
-
Forged-Body Needle Valves 10 000 psig 689 bar F10 Series
Features: Working pressures up to 10 000 psig (689 bar); Straight, angle, and oblique configurations; Temperatures up to 400°F (204°C) with PTFE packing; up to 850°F (454°C) with graphite packing; F316/F316L stainless steel forged body
-
Solenoid Valves for Electropneumatically Actuated Bellows and Diaphragm Valves
The 3-way solenoid valve opens when it receives and electrical signal, allowing air to enter the actuator. Features: indicator light, voltage surge supressor, manual overide button, 24 in. (61 cm) leads, alternating- or direct-current operating voltages, low power consumption
-
Transportation Capabilities
Transportation Capabilities
-
Alloy 2507 Super Duplex Weld Fittings
Features: Excellent corrosion resistance in chloride-containing environments; Compact, high-flow SAF 2507 tube system connections; Available in sizes from 1/4 to 1 in.
-
Distribution Block Valves, D60 Series
Features: Integrated Distribution Block Valves eliminate the need to fabricate assemblies from separate components; are stronger than brazed assemblies, enhancing system structural integrity; offer lower internal volume; provide flexibility for different system layouts.
-
Stainless Steel Tubular Fittings, Ultrahigh-Purity and Chemically Cleaned and Passivated
Features: Sizes from 1/4 through 4 in. outside diameter; Metric sizes available upon request; 316L stainless steel construction; Available in a variety of configurations, including coaxial; Marked to indicate material type and heat code
-
Distribution Manifold, J6 Series
Features: Extruded stainless steel body rated for 6000 psig (413 bar) working pressure; Compact, versatile manifold for gas and liquid applications; Fewer potential leak points than conventional distribution manifolds; Four to eighteen needle valves and outlet connectiions
-
Steam Trap Test Station with Universal Mount—TVA Series
Features: Offers fast visual monitoring of steam trap performance; Includes universal mount for steam trap; Service rating: 250 psig (17.2 bar) at 417°F (213°C); 316 and 316L stainless steel materials; Universal mount without test valves available separately
-
Springless Diaphragm Valves 1.125 in. for High Performance, DP Series
Features: 1.125 in. C-seal and W-seal designs; Available in two- and three-port configurations; Compact pneumatic and manual actuators