Search Results for "{0}"
Are you looking for product listings related to:
Your local authorized Swagelok sales and service center may have additional options.
-
NACE MR0175/ISO 15156 Compliant Swagelok Fittings
Swagelok® products made from 316/316L stainless steel, 6MO super austenitic stainless steel, alloy 2507 super duplex stainless steel, and nickel alloys 825, 625, C-276 and 400 are available for use in sour gas applications. The NACE® MR0175/ISO 15156 standard contains tables that describe metallurgi...
-
Installers Pocket Guide for Swagelok Hoses
This hose pocket guide provides information on selecting and ordering a Swagelok® hose or flexible tubing assembly solution.
-
Alloy 2507 Super Duplex Weld Fittings
Features: Excellent corrosion resistance in chloride-containing environments; Compact, high-flow SAF 2507 tube system connections; Available in sizes from 1/4 to 1 in.
-
Distribution Block Valves, D60 Series
Features: Integrated Distribution Block Valves eliminate the need to fabricate assemblies from separate components; are stronger than brazed assemblies, enhancing system structural integrity; offer lower internal volume; provide flexibility for different system layouts.
-
Stainless Steel Tubular Fittings, Ultrahigh-Purity and Chemically Cleaned and Passivated
Features: Sizes from 1/4 through 4 in. outside diameter; Metric sizes available upon request; 316L stainless steel construction; Available in a variety of configurations, including coaxial; Marked to indicate material type and heat code
-
Distribution Manifold, J6 Series
Features: Extruded stainless steel body rated for 6000 psig (413 bar) working pressure; Compact, versatile manifold for gas and liquid applications; Fewer potential leak points than conventional distribution manifolds; Four to eighteen needle valves and outlet connectiions
-
Steam Trap Test Station with Universal Mount—TVA Series
Features: Offers fast visual monitoring of steam trap performance; Includes universal mount for steam trap; Service rating: 250 psig (17.2 bar) at 417°F (213°C); 316 and 316L stainless steel materials; Universal mount without test valves available separately
-
Springless Diaphragm Valves 1.125 in. for High Performance, DP Series
Features: 1.125 in. C-seal and W-seal designs; Available in two- and three-port configurations; Compact pneumatic and manual actuators
-
Gaugeable Alloy 400 Mechanically Attached Pipe and Tube Fittings
Features: For use with MIL-T-16420K 70/30 and 90/10 copper-nickel tubing and pipe; Excellent corrosion resistance in chloride-containing environments; ASTM F1387-qualified for shipboard use; Easy installation using hand tools; Available in sizes for 1/8 to 1/2 in. pipe and 1/4 to 1 in. tubing
-
Trunnion Ball Valves Special Alloy Materials 83 Series
Features: Alloy 625, alloy 825, and Alloy 2507 super duplex stainless steel materials; Working pressures up to 6 000 psig (413 bar); 1/4 to 1/2 in. Swagelok® tube fitting or NPT end connections; Compact, maximum-flow design